Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Modicon Premium
Schneider Electric TSXCTY2A Image
Restricted Sales for Services

TSXCTY2A

Schneider Electric TSXCTY2A Image
Restricted Sales for Services
TSXCTY2A

2 channels counter modules - 40 kHz - 30 mA at 24 V DC, 280 mA at 5 V DC

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

TSXCTY2A is replaced by:
Product
Qty
BMXEHC0200
Qty
1
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2018
1
  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Counter modules
    I/O modularity
    2 channels
    electrical circuit type
    Auxiliary output conforming to EN/IEC 61131
    Complementary
    counting frequency
    40 kHz
    power dissipation in W
    4.5…6 W
    cycle time
    5 ms
    discrete input logic
    Current sink for auxiliary input (preset, enable and read) conforming to IEC 1131 Type 2
    Resistive for 2/3-wire proximity sensors PNP/NPN input conforming to IEC 1131 Type 2
    Resistive for encoder input
    input logic
    Positive
    input compatibility
    2/3-wire proximity sensors PNP/NPN
    Incremental encoder 10...30 V totem pole
    Incremental encoder 5 V DC RS422
    input voltage
    24 V 18 mA 2/3-wire proximity sensors PNP/NPN
    24 V 7 mA auxiliary input (preset, enable and read)
    5 V 18 mA encoder input
    input voltage limits
    <= 5.5 V encoder input
    19...30 V 2/3-wire proximity sensors PNP/NPN
    19...30 V auxiliary input (preset, enable and read)
    voltage state 1 guaranteed
    >= 11 V for 2/3-wire proximity sensors PNP/NPN
    >= 11 V for auxiliary input (preset, enable and read)
    >= 2.4 V for encoder input
    current state 1 guaranteed
    >= 3.7 mA (encoder input)
    >= 6 mA (2/3-wire proximity sensors PNP/NPN)
    >= 6 mA (auxiliary input (preset, enable and read))
    voltage state 0 guaranteed
    <= 1.2 V for encoder input
    <= 5 V for 2/3-wire proximity sensors PNP/NPN
    <= 5 V for auxiliary input (preset, enable and read)
    current state 0 guaranteed
    <= 1 mA (encoder input)
    <= 2 mA (2/3-wire proximity sensors PNP/NPN)
    <= 2 mA (auxiliary input (preset, enable and read))
    response time
    < 2.5 ms sensor voltage at loss of 24 V auxiliary input (preset, enable and read)
    input impedance
    Encoder input: > 270 Ohm at U = 2.4 V
    2/3-wire proximity sensors PNP/NPN: 1400 Ohm at Un
    Auxiliary input (preset, enable and read): 3400 Ohm at Un
    Encoder input: 400 Ohm at Un
    output voltage
    24 V DC
    nominal output current
    0.5 A
    output voltage limits
    19...30 V
    maximum voltage drop
    <0.5 V at state 1
    output compatibility
    Positive logic DC inputs (resistance <= 15 kOhm) for auxiliary output
    maximum leakage current
    0.1 mA
    switching frequency
    < 0.6/LI² Hz on inductive load load
    output overload protection
    Thermal tripping via program or automatically
    Current limiter
    output short-circuit protection
    Thermal tripping via program or automatically
    Current limiter
    output overvoltage protection
    Zener diode
    reverse polarity protection
    Reverse diode on supply
    checks
    Sensor power supply
    current consumption
    280 mA at 5 V DC
    30 mA at 24 V DC
    module format
    Standard
    local signalling
    1 LED (green)module operating (RUN):
    1 LED (red)external fault (I/O):
    1 LED (red)internal fault, module failure (ERR):
    2 LEDs (green)axis diagnostics available (CH.):
    electrical connection
    1 connector HE-10, 20 pins
    2 connectors SUB-D 15
    net weight
    0.32 kg
    Environment
    protective treatment
    TC
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    5…95 % without condensation
    operating altitude
    <= 2000 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages16
    • English11
    • Chinese3
    • French10
    • German3
    • Italian3
    • Spanish3
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert - Counter Modules, User Manual (Version 12)
    Description
    This manual describes the hardware and software implementation of the counter application for Premium and Atrium PLCs.
    Size pdf
    Size 3.3 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of the counter application for Premium and Atrium PLCs.
    使用 EcoStruxure™ Control Expert 的 Premium 和 Atrium - 计数器模块 ,用户手册 (Version 08)
    Description
    本手册介绍了针对 Premium 和 Atrium PLC 的计数器应用程序的硬件和软件实施。
    Size pdf
    Size 3.2 MB
    Date 12/1/18
    Description
    本手册介绍了针对 Premium 和 Atrium PLC 的计数器应用程序的硬件和软件实施。
    Premium and Atrium sous EcoStruxure™ Control Expert - Modules compteurs, Guide utilisateur (Version 12)
    Description
    Ce manuel décrit la mise en oeuvre matérielle et logicielle de l'application de comptage pour automates Premium et Atrium.
    Size pdf
    Size 3.5 MB
    Date 12/1/18
    Description
    Ce manuel décrit la mise en oeuvre matérielle et logicielle de l'application de comptage pour automates Premium et Atrium.
    Premium and Atrium mit EcoStruxure™ Control Expert - Zählmodule, Benutzerhandbuch (Version 12)
    Description
    In diesem Handbuch wird die Installation der Zähleranwendung (Hardware und Software) für Premium- und Atrium-Steuerungen beschrieben.
    Size pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    In diesem Handbuch wird die Installation der Zähleranwendung (Hardware und Software) für Premium- und Atrium-Steuerungen beschrieben.
    Premium and Atrium con EcoStruxure™ Control Expert - Moduli contatore,Manuale utente (Version 07)
    Description
    Questo manuale descrive l'implementazione hardware e software delle applicazioni di conteggio per i PLC Premium e Atrium.
    Size pdf
    Size 3.5 MB
    Date 12/1/18
    Description
    Questo manuale descrive l'implementazione hardware e software delle applicazioni di conteggio per i PLC Premium e Atrium.
    Premium and Atrium con EcoStruxure™ Control Expert - Módulos de contador, Manual del usuario (Version 12)
    Description
    En este manual se describe la instalación del hardware y del software para la aplicación de conteo para PLC Premium y Atrium.
    Size pdf
    Size 3.5 MB
    Date 12/1/18
    Description
    En este manual se describe la instalación del hardware y del software para la aplicación de conteo para PLC Premium y Atrium.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 421.4 KB
    Date 12/20/05
    Size zip
    Size 504.4 KB
    Date 12/20/05
    Certificate
    Format
    Size
    Date
    Add to My Documents
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    Size PDF
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    Size pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    Size pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    Size pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    Size pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    Size pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    Size zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
    RINA_ELE104415CS_PREMIUM_APR2015 (Version 1.0)
    Description
    RINA Italian Marine
    Size pdf
    Size 750.3 KB
    Date 4/15/15
    Description
    RINA Italian Marine
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /