Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Modicon Premium
Schneider Electric TSXDEY16D3C Image
Restricted Sales for Services

TSXDEY16D3C

Schneider Electric TSXDEY16D3C Image
Restricted Sales for Services
TSXDEY16D3C

discrete input module -16 current sink isolated - 48 V DC - 7 mA

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

TSXDEY16D3C is replaced by:
Product
Qty
BMXDDI1603H
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2017
1
  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete input module
    discrete input number
    16 current sink isolated conforming to EN/IEC 61131-2 type 2
    discrete input voltage
    48 V DC positive
    sensor power supply
    38…60 V
    input compatibility
    With 2-wire/3-wire proximity sensors conforming to EN/IEC 60947-5-2
    discrete input current
    7 mA
    Complementary
    voltage state 1 guaranteed
    >= 30 V
    current state 1 guaranteed
    >= 6.5 mA
    voltage state 0 guaranteed
    <= 10 V
    current state 0 guaranteed
    <= 2 mA
    input impedance
    7000 Ohm at state 1
    response time
    4 ms
    <= 7 ms
    isalotion resistance
    < 10 MOhm 500 V DC
    power dissipation
    (1 W + 0.3 W x No of channels used)
    electrical connection
    Screw terminal
    marking
    CE
    current consumption
    135 mA at 24 V DC
    80 mA at 5 V DC
    module format
    Standard
    net weight
    0.3 kg
    Environment
    dielectric strength
    1500 V AC at 50/60 Hz
    standards
    EN/IEC 61131-2
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 213 Class I Division 2 Group A
    CSA C22.2 No 213 Class I Division 2 Group D
    IEC 60664
    92/31/EEC
    89/336/EEC
    73/23/EEC
    93/68/EEC
    CSA C22.2 No 213 Class I Division 2 Group B
    CSA C22.2 No 142
    product certifications
    RMRS
    RINA
    GL
    DNV
    BV
    ABS
    LR
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    TC
    Conformal coating Humiseal 1A33
    IP degree of protection
    IP20
    pollution degree
    2
    Packing Units
    Package 1 Weight
    0.418 kg
    Package 1 Height
    55.000 mm
    Package 1 width
    180.000 mm
    Package 1 Length
    260.000 mm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English10
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 26.6 MB
    Date 7/10/12
    prp.document.label.format pdf
    Size 26.6 MB
    Date 7/10/12
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    prp.document.label.format pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    prp.document.label.format pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    prp.document.label.format pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    prp.document.label.format pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    prp.document.label.format zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.