Welcome to the Schneider Electric corporate Website

Select your location

View all   Modicon Premium
Schneider Electric TSXDSY32T2KC Image
Restricted Sales for Services

TSXDSY32T2KC

Schneider Electric TSXDSY32T2KC Image
Restricted Sales for Services
TSXDSY32T2KC

discrete output module - 32 solid state protected - 24 V DC

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

TSXDSY32T2KC is replaced by:
Product
Qty
BMXDDO3202K
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 31 December 2017
1
  • Main
    range of product
    Modicon Premium Automation platform
    product or component type
    Discrete output module
    discrete output number
    32
    discrete output type
    Solid state protected
    discrete output voltage
    24 V DC positive conforming to EN/IEC 61131-2 19...30 V
    Complementary
    current per channel
    0.1 A
    maximum current per module
    3.2 A
    maximum leakage current
    0.1 mA, at 30 V
    maximum tungsten load
    1.2 W
    [Ures] residual voltage
    1.5 V
    response time
    1.2 ms
    paralleling of outputs
    Yes : 3 maximum
    output overvoltage protection
    By transil diode
    reverse polarity protection
    Reverse mounted diode
    output overload protection
    Automatic trip
    short-circuit protection
    Automatic trip
    minimum load impedance
    220 W at state 1
    isalotion resistance
    > 10 MOhm 500 V
    power dissipation
    (1.6 W + 0.1 W x No of outputs)
    product compatibility
    Dial and Power
    marking
    CE
    electrical connection
    2 connectors HE-10
    current consumption
    140 mA at 5 V DC
    module format
    Standard
    net weight
    0.3 kg
    Environment
    dielectric strength
    1500 V 50/60 Hz 60 s
    standards
    IEC 61131-2
    CSA C22.2 No 213 Class I Division 2 Group B
    93/68/EEC
    CSA C22.2 No 213 Class I Division 2 Group C
    CSA C22.2 No 142
    UL 508
    CSA C22.2 No 213 Class I Division 2 Group D
    92/31/EEC
    73/23/EEC
    CSA C22.2 No 213 Class I Division 2 Group A
    89/336/EEC
    product certifications
    ABS
    RINA
    GL
    DNV
    BV
    LR
    RMRS
    ambient air temperature for operation
    0…60 °C
    ambient air temperature for storage
    -25…70 °C
    relative humidity
    10…95 % without condensation for operation
    5…95 % without condensation for storage
    operating altitude
    0...2000 m
    protective treatment
    Conformal coating Humiseal 1A33
    TC
    IP degree of protection
    IP20
    pollution degree
    2
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages11
    • English11
    • French7
    User guide
    Format
    Size
    Date
    Add to My Documents
    Premium and Atrium using EcoStruxure™ Control Expert, Processors, Racks and Power Supply Modules (Version 10)
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    prp.document.label.format pdf
    Size 3.6 MB
    Date 12/1/18
    Description
    This manual describes the hardware installation of the Premium and Atrium range of PLCs and their main accessories. It contains 6 parts: - General presentation of Premium and Atrium PLC stations, - TSX P57/TSX H57 Premium Processors, - TSX PCI 57 Atrium Processors, - TSX PSY Supply modules, - Process power supply modules, - Standard and extendable TSX RKY racks.
    Premium and Atrium using EcoStruxure™ Control Expert - Discrete I/O modules, User Manual (Version 10)
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    prp.document.label.format pdf
    Size 5 MB
    Date 12/1/18
    Description
    This manual describes the hardware and software implementation of Discrete modules for Premium and Atrium PLCs.
    Certificate
    Format
    Size
    Date
    Add to My Documents
    UL E486184 - NRAQ-NRAQ7 (Version 1.0)
    Files in document
    Description
    UL certificate for USA and Canada
    prp.document.label.format zip
    Size 343.5 KB
    Date 12/17/19
    Files in document
    Description
    UL certificate for USA and Canada
    CSA_225844_1041715_PREMIUM (Version 1.0)
    Description
    CSA for ordinary locations and hazardous locations
    prp.document.label.format pdf
    Size 159.3 KB
    Date 8/16/19
    Description
    CSA for ordinary locations and hazardous locations
    EAC_RUCFRME83B00163_PREMIUM_NOV2014 (Version 1.0)
    Description
    Eurasian Conformity
    prp.document.label.format pdf
    Size 1.8 MB
    Date 11/26/14
    Description
    Eurasian Conformity
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    DCC_PREMIUM_JUL2016 (Version 1.0)
    Description
    Manufacturer's Declaration of Conformity
    prp.document.label.format pdf
    Size 478.2 KB
    Date 7/20/16
    Description
    Manufacturer's Declaration of Conformity
    ACMA_RCM_PREMIUM_FEB2015 (Version 1.0)
    Description
    Australian Communications and Media Authority (ACMA)
    prp.document.label.format pdf
    Size 1.9 MB
    Date 2/10/15
    Description
    Australian Communications and Media Authority (ACMA)
    Marine certificate
    Format
    Size
    Date
    Add to My Documents
    MERCHANT_NAVY_PLC_INSTALLATION (Version 1.0)
    Description
    Merchant navies Installation Instructions
    prp.document.label.format pdf
    Size 181.4 KB
    Date 1/11/19
    Description
    Merchant navies Installation Instructions
    RMRS_16.00045.272_PREMIUM_DEC2016 (Version 1.0)
    Description
    Russian Maritime Register of Shipping
    prp.document.label.format pdf
    Size 1.6 MB
    Date 12/29/16
    Description
    Russian Maritime Register of Shipping
    DNV-GL Marine Certificate PREMIUM PLCs (Version 1.0)
    Description
    Det Norske Veritas
    prp.document.label.format pdf
    Size 164.4 KB
    Date 11/15/16
    Description
    Det Norske Veritas
    BV Marine Certificate PREMIUM PLCs (Version 1.0)
    Files in document
    Description
    Bureau Veritas
    prp.document.label.format zip
    Size 438.5 KB
    Date 8/17/16
    Files in document
    Description
    Bureau Veritas
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.