Welcome to the Schneider Electric corporate Website

Select your location

View all ULTI
Schneider Electric U202SPM-1_B00 Image

U202SPM-1_B00

Schneider Electric U202SPM-1_B00 Image
U202SPM-1_B00

Ulti - 250V 16 AX 2 gangs 1-way impress switch module, blue LED

Show more characteristics
The maximum number of products that can be compared is 4

  • Main
    range
    Ulti
    product or component type
    Switch module
    load type
    Fluorescent
    switch application
    Switch
    Complementary
    bulb type
    LED blue
    rated current
    16 AX at 250 V
    number of cables
    3 cable(s) 2.5 mm²
    opening distance
    > 3 mm
    device mounting
    Flush
    fixing mode
    By screws
    distance between centers
    60.3 mm
    number of gangs
    2 gangs
    switch function
    1-way
    width
    87 mm
    height
    87 mm
    depth
    23.3 mm
    Environment
    ambient air temperature for operation
    0…35 °C
    relative humidity
    0…95 %
    standards
    BS EN 60669-1
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /