Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ULTI
Schneider Electric UC15_XGL Image

UC15_XGL

Schneider Electric UC15_XGL Image
UC15_XGL

Ulti - 1 Gang 13A Switched Socket Cover Plate - Crystal Glass

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ulti
    product or component type
    Socket cover plate
    cover plate colour tint
    Crystal glass
    Complementary
    product destination
    For 13 A switched socket
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    UC15_XGL : UC15_XGL_ROHS_DECLARATION
    Description
    UC15_XGL_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/3/20
    Description
    UC15_XGL_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.