Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   ULTI
Schneider Electric US15-A00 Image

US15-A00

Schneider Electric US15-A00 Image
US15-A00

1G 13A switched british standard module, amber LED

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Ulti
    product or component type
    Socket module
    number of gangs
    1 gang
    bulb type
    LED amber
    rated current
    13 A at 250 V AC 50 Hz
    Complementary
    [Us] rated supply voltage
    250 V AC
    device mounting
    Flush
    Surface
    wiring device mounting
    Flush
    Surface
    Environment
    standards
    BS 1363-2:1995
    Offer Sustainability
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
  • View more View less

    Documents

    Language
    • English2
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    US15-A00 : US15-A00_ROHS_CHINA_DECLARATION
    Description
    US15-A00_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    US15-A00_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    US15-A00 : 1G 13A switched british standard module, amber LED
    Description
    1G 13A switched british standard module, amber LED
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    1G 13A switched british standard module, amber LED
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.