Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ULTI
Schneider Electric US727H_302 Image

US727H_302

Schneider Electric US727H_302 Image
US727H_302

1G 100/240VAC Universal Shaver Socket, Silver Hairline

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Ulti
    product or component type
    Shaver socket
    number of gangs
    1 gang
    rated current
    20 A at 240 V AC 50 Hz
    Complementary
    [Us] rated supply voltage
    115 V AC
    240 V AC
    load type
    115 V AC
    240 V AC
    device mounting
    Surface
    Flush
    fixing mode
    By screws
    wiring device mounting
    Surface
    Flush
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    US727H_302_ROHS_DECLARATION
    Description
    US727H_302_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    US727H_302_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /