Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all ULTI
Schneider Electric US727H_XPW Image

US727H_XPW

Schneider Electric US727H_XPW Image
US727H_XPW

Universal Shaver Socket, 100/240VAC, Pearl White

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Shaver socket
    number of gangs
    1 gang
    rated current
    20 A at 240 V AC 50 Hz
    Complementary
    load type
    240 V AC
    115 V AC
    number of cables
    1 cable(s) 2.5 mm²
    fixing mode
    By screws
    wiring device mounting
    Flush
    Surface
    distance between centers
    120.6 mm
    width
    87 mm
    height
    147 mm
    depth
    45 mm
    Environment
    ambient air temperature for operation
    -5…40 °C
    relative humidity
    0…95 %
    environmental characteristic
    No UV resistant
    operating altitude
    <= 2000 m
    standards
    IEC 61558-1
    Offer Sustainability
    EU RoHS Directive
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Universal Shaver Socket, 100/240VAC, Pearl White
    Description
    Universal Shaver Socket, 100/240VAC, Pearl White
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    Universal Shaver Socket, 100/240VAC, Pearl White
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /