Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Wall-mount Transfer Switches
Schneider Electric UTS6BI Image

UTS6BI

Schneider Electric UTS6BI Image
UTS6BI

APC Universal Transfer Switch 6-Circuit 120/240V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    APC Universal Transfer Switch 6-Circuit 120/240V
    Includes
    Bypass fast-ons , Hardwire panel , Installation guide , User Manual , Warranty card
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Nominal Output Voltage
    120V , 240V
    Input
    Nominal Input Voltage
    120V
    240V
    Input Frequency
    47 - 63 Hz
    Input Connections
    IEC-320 C14 , NEMA 5-15P , NEMA L14-20P
    Number of Power Cords
    1
    Maximum Line Current per phase
    20 A
    Physical
    Net Weight
    9.77 kg
    Maximum Height
    498.0 mm
    Maximum Width
    394.0 mm
    Maximum Depth
    84.0 mm
    Shipping Weight
    10.91 kg
    Shipping Height
    533.0 mm
    Shipping Width
    445.0 mm
    Shipping Depth
    152.0 mm
    Color
    Black
    Environmental
    Operating Environment
    -40 - 85 °C
    Operating Relative Humidity
    5 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -40 - 85 °C
    Storage Elevation
    0-15000 meters
    Conformance
    Approvals
    cTUVus
    Standard warranty
    2 years repair or replace
    Equipment protection policy
    --
  • View more View less

    Documents

    Language
    • English4
    User guide
    Format
    Size
    Date
    Add to My Documents
    Operation Guide UTS6/UTS6H/UTS6BI/UTS10BI (Version 2)
    Description
    Operation Manual for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
    Size pdf
    Size 886.8 KB
    Date 9/19/14
    Description
    Operation Manual for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
    Installation Guide UTS6/UTS6H/UTS6BI/UTS10BI (Version 3)
    Description
    Site Preparation and Installation Guide for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
    Size pdf
    Size 517.7 KB
    Date 3/22/12
    Description
    Site Preparation and Installation Guide for Universal Transfer Switch UTS6/UTS6H/UTS6BI/UTS10BI
    Size pdf
    Size 126.5 KB
    Date 9/26/08
    Description
    Basic Installation Instructions
    Certificate
    Format
    Size
    Date
    Add to My Documents
    FCC Part 15, Class B Certificate of Approval for APC Universal Transfer Switch (Version 0)
    Description
    FCC Part 15 Class B Certificate of Approval for Models UTS10BI, UTS6BI, UTS6
    Size pdf
    Size 357.4 KB
    Date 7/24/07
    Description
    FCC Part 15 Class B Certificate of Approval for Models UTS10BI, UTS6BI, UTS6
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /