Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all VAMP Arc Protection
Schneider Electric V221------ Image

V221------

Schneider Electric V221------ Image
V221------

Vamp 221 - Flexible modular arc flash protection system

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    VAMP
    device short name
    V221
    number of inputs
    1 current
    number of outputs
    4 discrete
    1 alarm output
    relay application
    Arc protection
    type of measurement
    Current
    Arc
    power supply
    48...265 V AC/DC
    protection type
    Arc suppression
    Complementary
    height
    155 mm total:
    137 mm embedded:
    width
    208 mm total:
    190 mm embedded:
    depth
    236 mm total:
    209 mm embedded:
    net weight
    4 kg minimum
    5 kg maximum
    HMI
    Five 7-segment display units 6
    mounting
    Flush
    mounting support
    Panel
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /