Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all TeSys Vario/Mini-Vario
Schneider Electric VC1GUN Image

VC1GUN

Green premium brand logo
Schneider Electric VC1GUN Image
VC1GUN
Green premium brand logo

TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VC-GUN
    product or component type
    Enclosed emergency stop switch disconnector
    performance level
    High performance
    poles description
    3P
    control type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks 4…8 mm
    Complementary
    marking
    0 - 1
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    25 A
    [Ie] rated operational current
    21.8 A (AC-23A) at 400 V
    rated operational power in W
    11 kW at 400 V (AC-23)
    7.5 kW at 400 V (AC-3)
    intermittent duty class
    30
    Making capacity ( I rms)
    320 A at 400 V AC-21A
    320 A at 400 V AC-22A
    320 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Ith] conventional free air thermal current
    25.0 A conforming to IEC 690 V
    20 A conforming to UL 600 V
    rated power in hp
    5 hp at 240 V, UL certified
    10 hp at 480 V, UL certified
    10 hp at 600 V, UL certified
    [Icw] rated short-time withstand Rms current
    384 A at 400 V duration: 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 35 A aM
    10 kA at 400 V - associated fuse 35 A gG
    breaking capacity
    250 A at 400 V (AC-21A)
    250 A at 400 V (AC-22A)
    250 A at 400 V (AC-23A)
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21
    30000 cycles DC-1...5
    environmental characteristic
    Standard environment
    suitability for isolation
    Yes
    connections - terminals
    Screw clamp terminals10 mm² - solid - with cable end
    Screw clamp terminals6 mm² - flexible
    tightening torque
    2.1 N.m - on screw clamp terminals
    fire resistance
    960 °C conforming to IEC 60595-2-1
    handle front plate dimension
    60 x 60 mm
    height
    164 mm
    width
    121 mm
    depth
    132 mm
    net weight
    0.5 kg
    Environment
    standards
    CSA C22.2 No 14
    IEC 60204
    UL 508
    IEC 60947-4-1
    protective treatment
    TC
    IP degree of protection
    IP65 conforming to IEC 60529
    NEMA degree of protection
    NEMA 12
    mechanical robustness
    Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
    Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
    ambient air temperature for operation
    -20…50 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English6
    • French3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    Size pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for builiding specific motor starters ( ircuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - 2020 - chapter A1 enclosed starters (Version 6.0)
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Size pdf
    Size 4 MB
    Date 5/15/19
    Description
    All enclosed starters built with switch-disconnectors or motor circuit-brakers, contactors. For DOL, Star-Delta , safety app. and AS-interface bus application
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Size pdf
    Size 108.2 MB
    Date 7/12/19
    Description
    Le catalogue est aussi accessible chapitre par chapitre. Faire une recherche "A1 -" par exemple pour le chapitre A1.Les fichiers sources sont accessibles chapitre par chapitre: un fichier zip par chapitre. Pour les obtenir facilement, lancer la recherche "catalogue tesys" dans Shopping Kiosk, les accès à chaque chapitre seront proposés sur une même page.Le fichier Excel "TeSys catalogue 2016 structure" donne la liste des fichiers composant le catalogue.
    Catalogue TeSys - 2019 - Chapitre A1 - Demarreurs en coffret (Version 4.0)
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    Size pdf
    Size 3.8 MB
    Date 6/11/19
    Description
    Les démarreurs de moteurs sont livrés assemblés et montés en coffret. Selon le modèle, ils intègrent les composants de protection, de commande, de raccordement. Démarreurs pour commande directe, inversion, étoile-triangle, de sécurité.
    CAD
    Format
    Size
    Date
    Add to My Documents
    Size zip
    Size 618.6 KB
    Date 4/7/16
    Files in document
    pdf
    264.4 KB
    stp
    354.1 KB
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    Description
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    Description
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    Description
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
    Size pdf
    Size 195.3 KB
    Date 11/19/19
    Description
    TeSys Vario enclosed, emergency switch disconnector, 20A, UL/CSA
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /