Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   TeSys Vario
Schneider Electric VCCF01 Image

VCCF01

Green premium brand logo
Schneider Electric VCCF01 Image
VCCF01
Green premium brand logo

TeSys Vario - emergency stop switch disconnector - 20 A - back of enclosure

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VCCF
    product or component type
    Emergency stop switch disconnector
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    AC
    DC
    control type
    Rotary handle
    rotary handle mounting style
    Extended
    handle colour
    Red
    handle front plate colour
    Yellow
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    1 to 3 padlocks 4…8 mm
    marking
    0 - 1
    mounting support
    Handle: door
    Switch: symmetrical rail
    Switch: plate
    fixing mode
    By 4 screws for handle
    By clips for switch
    By screws for switch
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    20 A
    [Ithe] conventional enclosed thermal current
    16 A
    [Ie] rated operational current
    11 A AC-23 Ue: 400 V
    rated operational power in W
    11 kW at 690 V (AC-23A)
    3 kW at 230...240 V (AC-3)
    4 kW at 400...415 V (AC-3)
    5.5 kW at 500 V (AC-3)
    7.5 kW at 500 V (AC-23A)
    7.5 kW at 690 V (AC-3)
    4 kW at 230...240 V (AC-23A)
    5.5 kW at 400...415 V (AC-23A)
    intermittent duty class
    30
    Making capacity ( I Rms)
    200 A at 400 V AC-21A
    200 A at 400 V AC-22A
    200 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    300 A at 400 V duration: 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 20 A aM
    10 kA at 400 V - associated fuse 20 A gG
    breaking capacity
    200 A at 400 V (AC-21A)
    200 A at 400 V (AC-22A)
    200 A at 400 V (AC-23A)
    device composition
    Handle
    Switch
    Shaft extension
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21
    30000 cycles DC-1...5
    connections - terminals
    Power circuit: screw clamp terminals10 mm² - solid
    Power circuit: screw clamp terminals6 mm² - flexible - with cable end
    tightening torque
    Power circuit: 2.1 N.m - on screw clamp terminals
    handle front plate dimension
    60 x 60 mm
    height
    74 mm
    width
    60 mm
    net weight
    0.527 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    CSA
    CCC
    GL
    UL
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    IP65
    mechanical robustness
    Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
    Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
    ambient air temperature for operation
    -20…50 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    343.9 g
    Package 1 Height
    7.5 cm
    Package 1 width
    8.8 cm
    Package 1 Length
    25 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French8
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters (Version 10.0)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 118.2 MB
    Date 7/22/20
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2020 - chapter B3 Switch-disconnectors Vario mini-Vario (Version 7.0)
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    prp.document.label.format pdf
    Size 4.1 MB
    Date 7/22/20
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 4.4 MB
    Date 6/11/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 840.1 KB
    Date 4/7/16
    Files in document
    pdf
    288 KB
    stp
    552.1 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 8/15/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.2 MB
    Date 5/10/19
    prp.document.label.format pdf
    Size 2.5 MB
    Date 6/1/15
    prp.document.label.format pdf
    Size 2.2 MB
    Date 4/10/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VCCF01 : VCCF01_ROHS_CHINA_DECLARATION
    Description
    VCCF01_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    VCCF01_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 293.7 KB
    Date 8/29/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VCCF01 : VCCF01_ROHS_DECLARATION
    Description
    VCCF01_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/8/20
    Description
    VCCF01_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 416.1 KB
    Date 6/21/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.