Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys Vario/Mini-Vario
Schneider Electric VCF1GEGP Image

VCF1GEGP

Schneider Electric VCF1GEGP Image
VCF1GEGP

TeSys Vario enclosed, emergency switch disconnector, 25A, IP65, groundplate

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VCF
    product or component type
    Enclosed emergency stop switch disconnector
    performance level
    High performance
    poles description
    3P
    control type
    Rotary handle
    handle colour
    Red
    handle front plate colour
    Yellow
    rotary handle padlocking
    1 to 3 padlocks 4…8 mm
    Complementary
    marking
    0 - 1
    [Ue] rated operational voltage
    690 V AC
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ithe] conventional enclosed thermal current
    25 A
    [Ie] rated operational current
    21.8 A (AC-23A) at 400 V
    rated operational power in W
    11 kW at 400 V (AC-23)
    7.5 kW at 400 V (AC-3)
    intermittent duty class
    30
    Making capacity ( I rms)
    320 A at 400 V AC-21A
    320 A at 400 V AC-22A
    320 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    384 A at 400 V duration: 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 35 A aM
    10 kA at 400 V - associated fuse 35 A gG
    breaking capacity
    250 A at 400 V (AC-21A)
    250 A at 400 V (AC-22A)
    250 A at 400 V (AC-23A)
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21
    30000 cycles DC-1...5
    environmental characteristic
    Standard environment
    suitability for isolation
    Yes
    connections - terminals
    Power circuit: screw clamp terminals2.5…4 mm² - flexible - with cable end
    Protective earth: screw clamp terminals2.5…4 mm² - flexible - with cable end
    Shield cable earth: cable clips
    tightening torque
    2.1 N.m - on screw clamp terminals
    fire resistance
    960 °C conforming to IEC 60595-2-1
    handle front plate dimension
    60 x 60 mm
    height
    146 mm
    width
    90 mm
    depth
    131 mm
    net weight
    0.5 kg
    Environment
    standards
    IEC 60204
    IEC 60947-4-1
    protective treatment
    TC
    IP degree of protection
    IP65 conforming to IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
    Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
    ambient air temperature for operation
    -20…50 °C
    Offer Sustainability
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages7
    • English6
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VCF1GEGP : VCF1GEGP_ROHS_CHINA_DECLARATION
    Description
    VCF1GEGP_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    VCF1GEGP_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VCF1GEGP : VCF1GEGP_ROHS_DECLARATION
    Description
    VCF1GEGP_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/29/20
    Description
    VCF1GEGP_ROHS_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /