Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Actassi
Schneider Electric VDIC115218 Image
Discontinued

VDIC115218

Green premium brand logo
Schneider Electric VDIC115218 Image
Discontinued
VDIC115218
Green premium brand logo

Actassi CL - C5e Cable LANU/UTP 4P Cat 5e155 MHz LSZH 500 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

VDIC115218 is replaced by:
Product
Qty
VDICD115218
Qty
500
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4
  • Reason for Substitution: End of life
  • Substitution date: 01 July 2017
500
  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 500 m
    colour tint
    Green
    cable shielding type
    U/UTP
    Complementary
    localisation on device
    Jacket LSZH (low smoke zero halogen)
    Conductor: solid bare copper
    Wire insulation: PE (polyethylene)
    type of cable
    4 twisted-pairs cable
    communication network category
    5e
    communication port protocol
    PoE 15W (Power over Ethernet)
    VoIP (Voice IP)
    communication network type
    1000BASE-T
    minimum return loss
    20 dB 1 MHz
    23 dB 4 MHz
    25 dB 10 MHz
    25 dB 16 MHz
    25 dB 20 MHz
    23.6 dB 31.25 MHz
    21.5 dB 62.5 MHz
    20.1 dB 100 MHz
    attenuation
    Guaranteed: 2 dB @ 1 MHz
    Guaranteed: 4.1 dB @ 4 MHz
    Guaranteed: 6.5 dB @ 10 MHz
    Guaranteed: 8.3 dB @ 16 MHz
    Guaranteed: 9.3 dB @ 20 MHz
    Guaranteed: 11.7 dB @ 31.25 MHz
    Guaranteed: 17 dB @ 62.5 MHz
    Guaranteed: 22 dB @ 100 MHz
    power sum equal level far end crosstalk [PSELFEXT]
    60.8 dB at 1 MHz
    49 dB at 4 MHz
    41 dB at 10 MHz
    36.9 dB at 16 MHz
    35 dB at 20 MHz
    31.1 dB at 31.25 MHz
    25.1 dB at 62.5 MHz
    21 dB at 100 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 62.3 dB at 1 MHz
    Guaranteed: 53.3 dB at 4 MHz
    Guaranteed: 47.3 dB at 10 MHz
    Guaranteed: 44.2 dB at 16 MHz
    Guaranteed: 42.8 dB at 20 MHz
    Guaranteed: 39.9 dB at 31.25 MHz
    Guaranteed: 35.4 dB at 62.5 MHz
    Guaranteed: 32.3 dB at 100 MHz
    near end crosstalk [NEXT]
    Guaranteed: 65.3 dB at 1 MHz
    Guaranteed: 56.3 dB at 4 MHz
    Guaranteed: 50.3 dB at 10 MHz
    Guaranteed: 47.2 dB at 16 MHz
    Guaranteed: 45.8 dB at 20 MHz
    Guaranteed: 42.9 dB at 31.25 MHz
    Guaranteed: 38.4 dB at 62.5 MHz
    Guaranteed: 35.3 dB at 100 MHz
    equal level far end crosstalk [ELFEXT]
    Guaranteed: 63.8 dB @ 1 MHz
    Guaranteed: 52 dB @ 4 MHz
    Guaranteed: 63.8 dB
    Guaranteed: 44 dB @ 10 MHz
    Guaranteed: 52 dB
    Guaranteed: 39.9 dB @ 16 MHz
    Guaranteed: 38 dB @ 20 MHz
    Guaranteed: 44 dB
    Guaranteed: 34.1 dB @ 31.25 MHz
    Guaranteed: 28.1 dB @ 62.5 MHz
    Guaranteed: 39.9 dB
    Guaranteed: 24 dB @ 100 MHz
    Guaranteed: 38 dB
    Guaranteed: 34.1 dB
    Guaranteed: 28.1 dB
    Guaranteed: 24 dB
    power sum equal level far end crosstalk [PSELFEXT]
    Guaranteed: 60.8 dB @ 1 MHz
    Guaranteed: 49 dB @ 4 MHz
    Guaranteed: 41 dB @ 10 MHz
    Guaranteed: 36.9 dB @ 16 MHz
    Guaranteed: 35 dB @ 20 MHz
    Guaranteed: 31.1 dB @ 31.25 MHz
    Guaranteed: 25.1 dB @ 62.5 MHz
    Guaranteed: 21 dB @ 100 MHz
    coupling attenuation
    >= 40 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type III
    >= 40 - 20 x log10(f / 100) dB from 100…1000 MHz conforming to IEC 61156-5, ed. 2 type III
    input impedance
    100 Ohm at 1…100 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1…100 MHz conforming to IEC 61156-5, ed. 2.1
    segregation class
    Class a conforming to EN 50174-2
    maximum resistance unbalance
    2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius during installation: 8 x overall diameter
    Minimum bending radius after installation: 4 x overall diameter
    delay skew
    45 ns at 1…100 MHz
    nominal velocity propagation
    68 %
    AWG gauge
    AWG 24
    calorific value
    391 MJ/km
    cable outer diameter
    4.9 mm
    cable weight
    30.9 kg
    targeted region
    Europe
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20…60 °C
    directives
    2006/95/EC - low voltage directive
    2011/65/EU - RoHS directive
    standards
    Flame propagation characteristics: IEC 60332-1
    Acidity of combustion gases: IEC 60754-2
    Smoke generation: IEC 61034
    Performance: IEC 61156-5:ed. 2.1
    Performance: EN 50288-3-1
    Performance: EN 50173-1
    Performance: EN 50174-1
    Performance: ANSI/TIA/EIA-568-C.2
    Halogen gas evolution: IEC 60754-1
    Installation standards: ISO/IEC 14763-2
    Performance: ISO/IEC 11801:ed. 2.2, 2011
    Performance: ISO/IEC 11801:ed. 2.1
    Installation standards: EN 50174-2
    Performance: IEEE 802.3af
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Actassi CL - C5e Cable LANU/UTP 4P Cat 5e155 MHz LSZH 500 m
    Description
    Actassi CL - C5e Cable LANU/UTP 4P Cat 5e155 MHz LSZH 500 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Actassi CL - C5e Cable LANU/UTP 4P Cat 5e155 MHz LSZH 500 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 833.2 KB
    Date 5/5/11
    Description
    PEP Actassi VDA
    Copper LAN Cable CAT.5e UUTP 4P LSZH - Lexcom Infraplus CL-C5e (Version 1.0)
    Description
    PEP Network connectivity - Copper LAN
    Size pdf
    Size 563.4 KB
    Date 3/21/11
    Description
    PEP Network connectivity - Copper LAN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Actassi CL - C5e Cable LANU/UTP 4P Cat 5e155 MHz LSZH 500 m
    Description
    Actassi CL - C5e Cable LANU/UTP 4P Cat 5e155 MHz LSZH 500 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    Actassi CL - C5e Cable LANU/UTP 4P Cat 5e155 MHz LSZH 500 m
  • View more View less

    Software and Firmware

    Language
    • English2
    Software Pre-Sales
    Format
    Size
    Date
    Add to My Documents
    Size exe
    Size 5.6 MB
    Date 8/14/13
    Size exe
    Size 5.4 MB
    Date 3/6/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /