Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
Schneider Electric VDICC63X318 Image

VDICC63X318

Schneider Electric VDICC63X318 Image
VDICC63X318

Actassi Cable LAN F/UTP 4P Cat6A Euroclass C 550MHz LSZH 1000m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Drum of 1000 m
    colour tint
    Blue
    cable shielding type
    F/UTP
    Complementary
    type of cable
    4 pair cables
    communication network category
    6A
    communication port protocol
    PoE+ 30W (Power over Ethernet Plus)
    PoE 15W (Power over Ethernet)
    VoIP (Voice IP)
    communication network type
    10GBASE-T
    minimum return loss
    Guaranteed: 23 dB at 4 MHz typical: 26 dB
    Guaranteed: 25 dB at 16 MHz typical: 28 dB
    Guaranteed: 25 dB at 20 MHz typical: 28 dB
    Guaranteed: 23.6 dB at 31.25 MHz typical: 26.9 dB
    Guaranteed: 21.5 dB at 62.5 MHz typical: 25.3 dB
    Guaranteed: 20.1 dB at 100 MHz typical: 24.2 dB
    Guaranteed: 18 dB at 200 MHz typical: 22.5 dB
    Guaranteed: 17.3 dB at 250 MHz typical: 22 dB
    Guaranteed: 17.3 dB at 500 MHz typical: 20.3 dB
    Guaranteed: 19.4 dB at 125 MHz
    Guaranteed: 25 dB at 10 MHz typical: 28 dB
    Guaranteed: 17.3 dB at 300 MHz
    Guaranteed: 17.3 dB at 400 MHz
    attenuation
    Guaranteed: 3.8 dB Typical: 3.7 dB @ 4 MHz
    Guaranteed: 5.9 dB Typical: 5.5 dB @ 10 MHz
    Guaranteed: 7.5 dB Typical: 6.9 dB @ 16 MHz
    Guaranteed: 8.4 dB Typical: 7.7 dB @ 20 MHz
    Guaranteed: 10.5 dB Typical: 9.6 dB @ 31.25 MHz
    Guaranteed: 15 dB Typical: 13.7 dB @ 62.5 MHz
    Guaranteed: 19.1 dB Typical: 17.5 dB @ 100 MHz
    Guaranteed: 27.6 dB Typical: 25.2 dB @ 200 MHz
    Guaranteed: 31.1 dB Typical: 28.4 dB @ 250 MHz
    Guaranteed: 45.3 dB Typical: 41.4 dB @ 500 MHz
    Guaranteed: 21.5 dB @ 125 MHz
    Guaranteed: 34.3 dB @ 300 MHz
    Guaranteed: 40.1 dB @ 400 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 36.3 dB Typical: 48.2 dB at 250 MHz
    Guaranteed: 31.8 dB Typical: 42.5 dB at 500 MHz
    Guaranteed: 43.8 dB at 125 MHz
    Guaranteed: 35.1 dB at 300 MHz
    Guaranteed: 33.3 dB at 400 MHz
    Guaranteed: 66.3 dB Typical: 82.5 dB at 4 MHz
    Guaranteed: 60.3 dB Typical: 74.9 dB at 10 MHz
    Guaranteed: 57.2 dB Typical: 71 dB at 16 MHz
    Guaranteed: 55.8 dB Typical: 69.2 dB at 20 MHz
    Guaranteed: 52.9 dB Typical: 65.5 dB at 31.25 MHz
    Guaranteed: 48.4 dB Typical: 59.7 dB at 62.5 MHz
    Guaranteed: 45.3 dB Typical: 55.8 dB at 100 MHz
    Guaranteed: 40.8 dB Typical: 50.1 dB at 200 MHz
    power sum alien near-end crosstalk [PSANEXT]
    67 dB at 4 MHz
    67 dB at 10 MHz
    67 dB at 16 MHz
    67 dB at 20 MHz
    67 dB at 31.25 MHz
    65.6 dB at 62.5 MHz
    62.5 dB at 100 MHz
    61 dB at 125 MHz
    58 dB at 200 MHz
    56.5 dB at 250 MHz
    55.3 dB at 300 MHz
    53.5 dB at 400 MHz
    52 dB at 500 MHz
    power sum attenuation to alien crosstalk ratio far-end [PSAACRF]
    66.2 dB at 4 MHz
    58.2 dB at 10 MHz
    54.1 dB at 16 MHz
    52.2 dB at 20 MHz
    48.3 dB at 31.25 MHz
    42.3 dB at 62.5 MHz
    38.2 dB at 100 MHz
    36.3 dB at 125 MHz
    32.2 dB at 200 MHz
    30.2 dB at 250 MHz
    28.7 dB at 300 MHz
    26.2 dB at 400 MHz
    24.2 dB at 500 MHz
    attenuation to Crosstalk Ratio Far-end [ACRF]
    Guaranteed: 29.1 dB at 125 MHz
    Guaranteed: 21.5 dB at 300 MHz
    Guaranteed: 19 dB at 400 MHz
    Guaranteed: 59 dB Typical: 83 dB at 4 MHz
    Guaranteed: 51 dB Typical: 74.9 dB at 10 MHz
    Guaranteed: 46.9 dB Typical: 70.8 dB at 16 MHz
    Guaranteed: 45 dB Typical: 68.8 dB at 20 MHz
    Guaranteed: 41.1 dB Typical: 64.9 dB at 31.25 MHz
    Guaranteed: 35.1 dB Typical: 58.8 dB at 62.5 MHz
    Guaranteed: 31 dB Typical: 54.7 dB at 100 MHz
    Guaranteed: 25 dB Typical: 48.6 dB at 200 MHz
    Guaranteed: 23 dB Typical: 46.6 dB at 250 MHz
    Guaranteed: 17 dB Typical: 40.5 dB at 500 MHz
    power sum attenuation crosstalk ratio far-end [PSACRF]
    56 dB at 4 MHz
    48 dB at 10 MHz
    43.9 dB at 16 MHz
    42 dB at 20 MHz
    38.1 dB at 31.25 MHz
    32.1 dB at 62.5 MHz
    28 dB at 100 MHz
    26.1 dB at 125 MHz
    22 dB at 200 MHz
    20 dB at 250 MHz
    18.5 dB at 300 MHz
    16 dB at 400 MHz
    14 dB at 500 MHz
    near end crosstalk [NEXT]
    Guaranteed: 39.3 dB Typical: 51.2 dB at 250 MHz
    Guaranteed: 34.8 dB Typical: 45.5 dB at 500 MHz
    Guaranteed: 38.1 dB at 300 MHz
    Guaranteed: 36.3 dB at 400 MHz
    Guaranteed: 68.3 dB Typical: 85.5 dB at 4 MHz
    Guaranteed: 62.3 dB Typical: 77.9 dB at 10 MHz
    Guaranteed: 59.2 dB Typical: 74 dB at 16 MHz
    Guaranteed: 57.8 dB Typical: 72.2 dB at 20 MHz
    Guaranteed: 54.9 dB Typical: 68.5 dB at 31.25 MHz
    Guaranteed: 50.4 dB Typical: 62.7 dB at 62.5 MHz
    Guaranteed: 47.3 dB Typical: 58.8 dB at 100 MHz
    Guaranteed: 45.8 dB at 125 MHz
    Guaranteed: 42.8 dB Typical: 53.1 dB at 200 MHz
    coupling attenuation
    >= 55 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type II
    >= 55 - 20 x log10(f / 100) dB from 100…500 MHz conforming to IEC 61156-5, ed. 2 type II
    input impedance
    100 Ohm at 1…500 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1…250 MHz conforming to IEC 61156-5, ed. 2.1
    segregation class
    Class c conforming to EN 50174-2
    maximum resistance unbalance
    2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius during installation: 8 x overall diameter
    Minimum bending radius after installation: 4 x overall diameter
    delay skew
    45 ns at 1…500 MHz
    material
    Solid bare copper: conductor
    PE (polyethylene): wire insulation
    euroclass level
    Cca s1 d1 a1
    nominal velocity propagation
    68 %
    AWG gauge
    AWG 23
    calorific value
    1211 MJ/km
    cable outer diameter
    7.9 mm
    cable weight
    58 kg
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20…60 °C
    directives
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    305/2011/EU - construction product regulation
    flame retardance
    LSFRZH
    standards
    IEC 60332-1 flame propagation characteristics
    IEC 60754-2 acidity of combustion gases
    IEC 61034 smoke generation
    IEC 61156-5-ed. 2.1 performance
    EN 50173-1 performance
    EN 50174-1 performance
    ANSI/TIA/EIA-568-C.2 performance
    IEC 60754-1 halogen gas evolution
    ISO/IEC 14763-2 installation standards
    ISO/IEC 11801-ed. 2.2, 2011 performance
    ISO/IEC 11801-ed. 2.1 performance
    EN 50174-2 installation standards
    IEEE 802.3af performance
    IEEE 802.3at performance
    PrEN 50288-10-1 performance
    Packing Units
    Package 1 Weight
    55000.000 g
    Package 1 Height
    600.000 mm
    Package 1 width
    360.000 mm
    Package 1 Length
    600.000 mm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
  • View more View less

    Documents

    Language
    • English4
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VDICC63X318 : VDICC63X318_ROHS_CHINA_DECLARATION
    Description
    VDICC63X318_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    VDICC63X318_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 29.8 KB
    Date 3/9/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICC63X318 : VDICC63X318_ROHS_DECLARATION
    Description
    VDICC63X318_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    VDICC63X318_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICC63X318 : VDICC63X318_REACH_DECLARATION
    Description
    VDICC63X318_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    VDICC63X318_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.