Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
Schneider Electric VDICD115118 Image

VDICD115118

Schneider Electric VDICD115118 Image
VDICD115118

Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Network cable
    cable packaging
    Box of 305 m
    colour tint
    Green
    cable shielding type
    U/UTP
    Complementary
    type of cable
    4 pair cables
    communication network category
    5e
    communication port protocol
    PoE 15W (Power over Ethernet)
    VoIP (Voice IP)
    communication network type
    1000BASE-T
    minimum return loss
    Guaranteed: 20 dB at 1 MHz
    Guaranteed: 23 dB at 4 MHz
    Guaranteed: 25 dB at 10 MHz
    Guaranteed: 25 dB at 16 MHz
    Guaranteed: 25 dB at 20 MHz
    Guaranteed: 23.6 dB at 31.25 MHz
    Guaranteed: 21.5 dB at 62.5 MHz
    Guaranteed: 20.1 dB at 100 MHz
    attenuation
    Guaranteed: 2 dB @ 1 MHz
    Guaranteed: 4.1 dB @ 4 MHz
    Guaranteed: 6.5 dB @ 10 MHz
    Guaranteed: 8.3 dB @ 16 MHz
    Guaranteed: 9.3 dB @ 20 MHz
    Guaranteed: 11.7 dB @ 31.25 MHz
    Guaranteed: 17 dB @ 62.5 MHz
    Guaranteed: 22 dB @ 100 MHz
    power sum equal level far end crosstalk [PSELFEXT]
    60.8 dB at 1 MHz
    49 dB at 4 MHz
    41 dB at 10 MHz
    36.9 dB at 16 MHz
    35 dB at 20 MHz
    31.1 dB at 31.25 MHz
    25.1 dB at 62.5 MHz
    21 dB at 100 MHz
    power sum near-end crosstalk [PSNEXT]
    Guaranteed: 62.3 dB at 1 MHz
    Guaranteed: 53.3 dB at 4 MHz
    Guaranteed: 47.3 dB at 10 MHz
    Guaranteed: 44.2 dB at 16 MHz
    Guaranteed: 42.8 dB at 20 MHz
    Guaranteed: 39.9 dB at 31.25 MHz
    Guaranteed: 35.4 dB at 62.5 MHz
    Guaranteed: 32.3 dB at 100 MHz
    near end crosstalk [NEXT]
    Guaranteed: 65.3 dB at 1 MHz
    Guaranteed: 56.3 dB at 4 MHz
    Guaranteed: 50.3 dB at 10 MHz
    Guaranteed: 47.2 dB at 16 MHz
    Guaranteed: 45.8 dB at 20 MHz
    Guaranteed: 42.9 dB at 31.25 MHz
    Guaranteed: 38.4 dB at 62.5 MHz
    Guaranteed: 35.3 dB at 100 MHz
    equal level far end crosstalk [ELFEXT]
    Guaranteed: 63.8 dB @ 1 MHz
    Guaranteed: 52 dB @ 4 MHz
    Guaranteed: 63.8 dB
    Guaranteed: 52 dB
    Guaranteed: 44 dB @ 10 MHz
    Guaranteed: 39.9 dB @ 16 MHz
    Guaranteed: 38 dB @ 20 MHz
    Guaranteed: 34.1 dB @ 31.25 MHz
    Guaranteed: 44 dB
    Guaranteed: 28.1 dB @ 62.5 MHz
    Guaranteed: 39.9 dB
    Guaranteed: 24 dB @ 100 MHz
    Guaranteed: 38 dB
    Guaranteed: 34.1 dB
    Guaranteed: 28.1 dB
    Guaranteed: 24 dB
    power sum equal level far end crosstalk [PSELFEXT]
    Guaranteed: 60.8 dB @ 1 MHz
    Guaranteed: 49 dB @ 4 MHz
    Guaranteed: 41 dB @ 10 MHz
    Guaranteed: 36.9 dB @ 16 MHz
    Guaranteed: 35 dB @ 20 MHz
    Guaranteed: 31.1 dB @ 31.25 MHz
    Guaranteed: 25.1 dB @ 62.5 MHz
    Guaranteed: 21 dB @ 100 MHz
    coupling attenuation
    >= 40 dB from 30…100 MHz conforming to IEC 61156-5, ed. 2 type III
    >= 40 - 20 x log10(f / 100) dB from 100…1000 MHz conforming to IEC 61156-5, ed. 2 type III
    input impedance
    100 Ohm at 1…100 MHz
    transverse conversion loss
    >= 40 - 10 x log(f) dB from 1…100 MHz conforming to IEC 61156-5, ed. 2.1
    segregation class
    Class a conforming to EN 50174-2
    maximum resistance unbalance
    2 %
    pulling force
    392 N
    bending radius
    Minimum bending radius during installation: 8 x overall diameter
    Minimum bending radius after installation: 4 x overall diameter
    delay skew
    45 ns at 1…100 MHz
    material
    Solid bare copper: conductor
    PE (polyethylene): wire insulation
    euroclass level
    Dca s2 d1 a1
    nominal velocity propagation
    68 %
    AWG gauge
    AWG 24
    calorific value
    391 MJ/km
    cable outer diameter
    4.9 mm
    cable weight
    30.9 kg
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for storage
    -20…60 °C
    temperature resistance
    60 °C
    ambient air temperature for operation
    -20…60 °C
    directives
    2011/65/EU - RoHS directive
    2006/95/EC - low voltage directive
    305/2011/EU - construction product regulation
    flame retardance
    LSZH
    standards
    IEC 60332-1 flame propagation characteristics
    IEC 60754-2 acidity of combustion gases
    IEC 61034 smoke generation
    IEC 61156-5-ed. 2.1 performance
    EN 50288-3-1 performance
    EN 50173-1 performance
    EN 50174-1 performance
    ANSI/TIA/EIA-568-C.2 performance
    IEC 60754-1 halogen gas evolution
    ISO/IEC 14763-2 installation standards
    ISO/IEC 11801-ed. 2.2, 2011 performance
    ISO/IEC 11801-ed. 2.1 performance
    EN 50174-2 installation standards
    IEEE 802.3af performance
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    9.866 kg
    Package 1 Height
    23 cm
    Package 1 width
    36 cm
    Package 1 Length
    36 cm
    Unit Type of Package 2
    P12
    Number of Units in Package 2
    30
    Package 2 Weight
    307.98 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    120 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages7
    • English7
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    prp.document.label.format pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 513.1 KB
    Date 7/5/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD115118 : Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    Description
    Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 29.8 KB
    Date 3/9/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD115118 : Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    Description
    Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Lexcom / Infraplus CL-C5e Copper LAN Cable CAT.5e U/UTP 4P LSZH (Version 1.0)
    Description
    PEP Network connectivity - Copper LAN
    prp.document.label.format pdf
    Size 563.5 KB
    Date 3/21/11
    Description
    PEP Network connectivity - Copper LAN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD115118 : Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    Description
    Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/9/20
    Description
    Actassi Cable LAN U/UTP 4P Cat5e Euroclass D 155MHz LSZH 305m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.