Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
Schneider Electric VDICD42506L Image

VDICD42506L

Schneider Electric VDICD42506L Image
VDICD42506L

Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 6 fibres 525m Euroclass D

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Fibre optic cable single mode
    device application
    Communication
    cable packaging
    Drum of 525 m
    Complementary
    maximum attenuation
    0.22 dB at 1550 nm
    0.35 dB at 1310 nm
    0.25 dB at 1625 nm
    fibre performance
    OS2 9/125 µm
    optic fibre type
    Loose tube diameter: 250 µm
    type of cable
    Non armoured
    number of optic fibre
    6
    polarisation mode dispersion
    0.2 ps/km^0.5 fibre
    0.08 ps/km^0.5 link
    chromatic dispersion
    0,086 at 1310 nm
    bending radius
    10 x overall diameter long term
    20 x overall diameter short term
    pulling force
    1500 N
    crush resistance
    15000 N/m
    refractive index group
    1.464 at 1310 nm
    1.4645 at 1550 nm
    colour
    External sheath: green, RAL 6016
    type of installation
    Indoor/outdoor
    cabling installation system
    Cable duct
    calorific value
    0.542 MJ
    diameter
    6 mm
    cable weight
    40 kg / 1000 m
    Europe
    Environment
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for installation
    -5…50 °C
    ambient air temperature for storage
    -40…70 °C
    euroclass level
    Dca s2 d2 a2
    flame retardance
    LSZH
    environmental characteristic
    Rodent retardant: glass yarn
    Water resistant (longitudinally): gel
    Water resistant (longitudinally): swellable yarn
    RoHS compliant:
    UV resistant:
    LSZH (low smoke zero halogen):
    Standard
    Cable specification conforming to IEC 60794-2
    Cable test procedure conforming to IEC 60794-1-2
    Fibre colour coding conforming to TIA/EIA-598-A
    Fibre performance conforming to IEC 60793-2-50 Type B1.3
    Fibre performance conforming to ITU G.652.D
    Flame retardance conforming to IEC 60332-1
    LSZH conforming to IEC 60754-2
    LSZH conforming to ISO/IEC 11801
    LSZH conforming to EN 50399
    LSZH conforming to EN 50173-1
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    26 kg
    Package 1 Height
    32 cm
    Package 1 width
    60 cm
    Package 1 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    High density solutions for data centres (Version 3.0)
    Description
    A overview of the components to create a data centre. Links to other catalogues to go deeper
    prp.document.label.format pdf
    Size 11.3 MB
    Date 2/20/18
    Description
    A overview of the components to create a data centre. Links to other catalogues to go deeper
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 513 KB
    Date 7/3/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD42506L : Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 6 fibres 525m Euroclass D
    Description
    Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 6 fibres 525m Euroclass D
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 6 fibres 525m Euroclass D
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDICD42506L : Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 6 fibres 525m Euroclass D
    Description
    Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 6 fibres 525m Euroclass D
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/14/20
    Description
    Actassi FL-C Fibre Cable OS2 9/125µm Loose Tube 6 fibres 525m Euroclass D
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Fibre LAN optic cables, loose tube (Version 1.1)
    Description
    Fibre LAN optic cables, loose tube
    prp.document.label.format pdf
    Size 947.8 KB
    Date 8/1/10
    Description
    Fibre LAN optic cables, loose tube
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.