Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
Schneider Electric VDILL065K1K2 Image

VDILL065K1K2

Schneider Electric VDILL065K1K2 Image
VDILL065K1K2

Actassi - fanout link - LC/MTP - OS2 - 2 mm - Euroclass C

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product or component type
    Fanout link
    colour
    LC connector: blue
    Sheath: yellow
    MTP connector: green
    type of packing
    50…320 m cable drum
    Complementary
    product destination
    empty fibre optic patch panel
    optic fibre type
    Loose tube
    maximum insertion loss
    1310 nm LC
    1550 nm LC
    1310 nm MTP
    1550 nm MTP
    minimum return loss
    45 dB 1310 nm LC
    45 dB 1550 nm LC
    50 dB 1310 nm MTP
    50 dB 1550 nm MTP
    fibre performance
    OS2
    optic fiber diameter
    2 mm
    termination 1
    1 x 24 MTP
    termination 2
    24 x LC
    sheath type
    Metallic cylinder LSZH (Low Smoke and Zero Halogen)
    condition of use
    Indoor
    cable outer diameter
    3.8 mm
    material
    Plastic: LC connector
    cable length
    1…500 m
    Europe
    Environment
    ambient air temperature for operation
    -10…60 °C
    ambient air temperature for storage
    -25…70 °C
    euroclass level
    C
    standards
    Cable specification: IEC 60794-2
    Cable test procedure: IEC 60794-1-2
    Flame retardance: IEC 60332-1
    Halogen gas evolution: IEC 60754-1
    Acidity of combustion gases: IEC 60754-2
    Smoke generation: IEC 61034
    LC connector: IEC 61754-20
    Performance: ISO/IEC 11801:2011 Ed.2.2
    Cabling: ISO/IEC 24764
    Fibre cabling test: ISO/IEC 14763-3
    TIA/EIA-568-C.3
    ANSI/TIA-942
    10Gbase-SR: IEEE 802.3ae
    MTP connector: IEC 61754-7
    MTP connector: TIA/EIA-604-5
    Fibre performance: IEC 60793-2-10 Type B1.3
    Fibre performance: IEC 60793-2-10 Type B6.A
    Fibre performance: ITU G.652.D
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.