Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Actassi
Schneider Electric VDIP181646005 Image

VDIP181646005

Schneider Electric VDIP181646005 Image
VDIP181646005

Actassi CL-MNC6 Patchcord U/UTP 4P Cat6 300MHz LSZH 0.5m Grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Patch cord
    colour
    Patchcord: grey
    quantity per set
    1
    cable shielding type
    U/UTP
    Provided component
    Grey coloured clips
    Green coloured clips
    Red coloured clips
    Complementary
    product compatibility
    Coloured clips red
    Coloured clips green
    Coloured clips yellow
    Coloured clips blue
    cable length (customisable value in configurator)
    0…0.5 m
    communication network type
    10GBASE-T
    connector type
    RJ45
    communication network category
    6
    transmission frequency
    300 MHz
    AWG
    AWG 24
    input impedance
    100 Ohm
    material
    Solid bare copper: conductor
    PE (polyethylene): wire insulation
    Europe
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…60 °C
    temperature resistance
    60 °C
    product certifications
    Delta
    standards
    ISO/IEC 11801:2011 Ed.2.2
    IEC 61935-2
    EIA/TIA-568-C.2
    EN 50173 Ed.3
    environmental characteristic
    LSZH (low smoke zero halogen) jacket
    Packing Units
    Package 1 Weight
    0.036 kg
    Package 1 Height
    2.000 dm
    Package 1 width
    1.900 dm
    Package 1 Length
    0.220 dm
    Offer Sustainability
    EU RoHS Directive
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English8
    Brochure
    Format
    Size
    Date
    Add to My Documents
    Network Connectivity Actassi brochure (Version V2)
    Description
    Achieve high density with reliable end-to-end connectivity
    prp.document.label.format pdf
    Size 8 MB
    Date 11/18/16
    Description
    Achieve high density with reliable end-to-end connectivity
    prp.document.label.format pdf
    Size 48.5 KB
    Date 2/12/16
    Description
    Network Connectivity Actassi VDIP181646005
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 139.7 KB
    Date 10/23/17
    Actassi CL-MNC6 Patchcord 4P Cat6 U/UTP - Compliance Statement (Version V0)
    Description
    For VDIP181646xxx (x denotes lenght) ; Tested by DELTA EC Cabling Group and complies with the requiremennts of specified standards and "Terms & Conditions" for the EC verified programme for Generic and Coaxial Cabling DQP231006
    prp.document.label.format pdf
    Size 124.2 KB
    Date 2/3/16
    Description
    For VDIP181646xxx (x denotes lenght) ; Tested by DELTA EC Cabling Group and complies with the requiremennts of specified standards and "Terms & Conditions" for the EC verified programme for Generic and Coaxial Cabling DQP231006
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 29.6 KB
    Date 3/9/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIP181646005 : VDIP181646005_ROHS_DECLARATION
    Description
    VDIP181646005_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    VDIP181646005_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Network Connectivity Actassi Patchcord Cat5e & Cat6 unshielded (Version V0)
    Description
    Network Connectivity Actassi VDIP181546xxx, VDIP181646xxx
    prp.document.label.format pdf
    Size 151.7 KB
    Date 1/15/16
    Description
    Network Connectivity Actassi VDIP181546xxx, VDIP181646xxx
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIP181646005 : VDIP181646005_REACH_DECLARATION
    Description
    VDIP181646005_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/4/20
    Description
    VDIP181646005_REACH_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English2
    Software Pre-Sales
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 5.6 MB
    Date 8/14/13
    prp.document.label.format exe
    Size 5.4 MB
    Date 3/6/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.