Welcome to the Schneider Electric corporate Website

Select your location

View all   LexCom Home
Schneider Electric VDIP185X46020 Image

VDIP185X46020

Schneider Electric VDIP185X46020 Image
VDIP185X46020

Actassi CL-MNC patch cord, S/FTP, 4P, category 6A, 550MHz, LSZH, 2 m, grey

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    Actassi
    product
    Patch cord
    colour
    Patchcord: grey
    quantity per set
    1
    cable shielding type
    S/FTP
    Provided component
    Grey coloured clips
    Green coloured clips
    Red coloured clips
    Complementary
    product compatibility
    Coloured clips red
    Coloured clips green
    Coloured clips yellow
    Coloured clips blue
    cable length (customisable value in configurator)
    0…2 m
    communication network type
    10GBASE-T
    connector type
    RJ45
    communication network category
    6A
    transmission frequency
    550 MHz
    AWG
    AWG 26
    input impedance
    100 Ohm
    material
    Solid bare copper: conductor
    PE (polyethylene): wire insulation
    targeted region
    Asia Pacific
    Europe
    Environment
    ambient air temperature for installation
    0…50 °C
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -20…60 °C
    temperature resistance
    60 °C
    product certifications
    Delta
    standards
    ISO/IEC 11801:2011 Ed.2.2
    EIA/TIA-568-C.2
    IEC 61935-2
    EN 50173 Ed.3
    environmental characteristic
    LSZH (low smoke zero halogen) jacket
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English13
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    prp.document.label.format pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    Brochure
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3 MB
    Date 8/14/19
    Network Connectivity Actassi brochure (Version V2)
    Description
    Achieve high density with reliable end-to-end connectivity
    prp.document.label.format pdf
    Size 8 MB
    Date 11/18/16
    Description
    Achieve high density with reliable end-to-end connectivity
    prp.document.label.format pdf
    Size 48.8 KB
    Date 2/12/16
    Description
    Network Connectivity Actassi VDIP185X46020
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 212.5 KB
    Date 10/23/17
    Actassi CL-MNC6A Cable F/UTP + S-One Cat6A UTP RJ45 connector + Patch Cord Cat6A SFTP- Attestation of Conformity Screened Channel, Class EA (Version V0)
    Description
    Channel identification : VDIC63Xxxx + VDIP185X46xxx+VDIB177xXByy : One time test performance by Delta and Compliance with the requirements of the specified cabling standards and for screened Channels Class EA
    prp.document.label.format pdf
    Size 102.6 KB
    Date 2/3/16
    Description
    Channel identification : VDIC63Xxxx + VDIP185X46xxx+VDIB177xXByy : One time test performance by Delta and Compliance with the requirements of the specified cabling standards and for screened Channels Class EA
    Actassi Patchcord 4P Cat6A S/FTP & U/UTP LSZH - Compliance Statement (Version V0)
    Description
    for VDIP185X46XXX & VDIP181X46XXX (X denotes lenght) :Tested by Delta EC Group and complies with the requirements of specified standard and "terms & conditions"for the EC verified program for Generic & Coaxial Cabling
    prp.document.label.format pdf
    Size 124.7 KB
    Date 1/15/16
    Description
    for VDIP185X46XXX & VDIP181X46XXX (X denotes lenght) :Tested by Delta EC Group and complies with the requirements of specified standard and "terms & conditions"for the EC verified program for Generic & Coaxial Cabling
    Actassi CL-MXC6A Cable F/FTP + S-One Cat6A STP RJ45 connector + Patchcord- Attestation of Conformity Screened Channel, Class EA (Version V0)
    Description
    Channel identification : VDIC 68Xxxx + VDIP185X460xx+VDIB177xXByy : One time test performance by Delta and Compliance with the requirements of the specified cabling standards and for screened Channels Class EA
    prp.document.label.format pdf
    Size 103.5 KB
    Date 1/15/16
    Description
    Channel identification : VDIC 68Xxxx + VDIP185X460xx+VDIB177xXByy : One time test performance by Delta and Compliance with the requirements of the specified cabling standards and for screened Channels Class EA
    prp.document.label.format pdf
    Size 103.5 KB
    Date 12/12/13
    prp.document.label.format pdf
    Size 102.6 KB
    Date 12/12/13
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIP185X46020 : Actassi CL-MNC6A Patchcord S/FTP 4P Cat6A 550MHz LSZH 2m Grey
    Description
    Actassi CL-MNC6A Patchcord S/FTP 4P Cat6A 550MHz LSZH 2m Grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Actassi CL-MNC6A Patchcord S/FTP 4P Cat6A 550MHz LSZH 2m Grey
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    ePEP - Network Connectivity Actassi Patchcord Cat6A (Version V0)
    Description
    Network Connectivity Actassi VDIP181X46xxx, VDIP185X46xxx
    prp.document.label.format pdf
    Size 151.9 KB
    Date 1/15/16
    Description
    Network Connectivity Actassi VDIP181X46xxx, VDIP185X46xxx
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIP185X46020 : Actassi CL-MNC6A Patchcord S/FTP 4P Cat6A 550MHz LSZH 2m Grey
    Description
    Actassi CL-MNC6A Patchcord S/FTP 4P Cat6A 550MHz LSZH 2m Grey
    prp.document.label.format pdf
    Size 195.3 KB
    Date 6/3/20
    Description
    Actassi CL-MNC6A Patchcord S/FTP 4P Cat6A 550MHz LSZH 2m Grey
  • View more View less

    Software and Firmware

    Language
    • English2
    Software Pre-Sales
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format exe
    Size 5.6 MB
    Date 8/14/13
    prp.document.label.format exe
    Size 5.4 MB
    Date 3/6/12
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.