Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR615014 Image

VDIR615014

Schneider Electric VDIR615014 Image
VDIR615014

Lexcom Home Premium - Power supply for APOLLO II - 4 outputs

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Power supply
    Complementary
    maximum power consumption in W
    25 W
    input voltage
    100...240 V AC 50/60 Hz
    number of outputs
    4 12 V DC on power supply unit
    material
    Aluzinc: bracket
    Polyamide 6.6: receptacle
    power supply type
    Regulated switch mode
    ELV
    protection type
    Overvoltage protection
    Short-circuit protection
    Overcurrent protection
    cable cross section
    0.5…2.5 mm² solid cable
    connections - terminals
    Screw terminals P + E + N
    cable outer diameter
    6.5…12.5 mm
    height
    235 mm
    width
    64 mm
    depth
    58 mm
    weight
    0.45 kg
    Environment
    temperature range
    -25…55 °C
    ambient air temperature for storage
    -20…80 °C
    standards
    IEC 60950
    EN 55024
    EN 50022
    UL 1950
    Offer Sustainability
    REACh Regulation
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English6
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    Size pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 881.6 KB
    Date 12/11/15
    Size pdf
    Size 1.2 MB
    Date 12/11/15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    Description
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    Description
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    Description
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
    Size pdf
    Size 195.3 KB
    Date 12/15/19
    Description
    Lexcom Home Premium - Power supply for APOLLO II - 4 outputs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /