Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR63411F Image
Discontinued

VDIR63411F

Schneider Electric VDIR63411F Image
Discontinued
VDIR63411F

LexCom Home - Premium - pre-flex wide band cable Cat.6 S/FTP - 100 m

Show more characteristics
VDIR63411F  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product or component type
    Pre-flex wide band cable
    cable shielding type
    S/FTP
    Complementary
    bandwidth
    0…900 MHz
    type of cable
    4 pairs cable
    communication network category
    7
    rated voltage
    50 V, operating
    number of conductors
    2 (solid), AWG 23
    attenuation
    Guaranteed: 59 dB @ 800 MHz per 100 m cable
    insulation resistance
    5000 MOhm at 100 V DC
    transfer impedance
    < 10 mOhm/m
    transmission frequency
    10 MHz
    maximum loop resistance
    190 Ohm
    shield attenuation
    70 dB
    average impedance
    100 Ohm
    signal velocity
    0.8 c
    bending radius
    Minimum 45 mm
    material
    LSFROH
    minimum interference suppression level
    90 dB
    cable outer diameter
    20 mm
    cable length
    100 m
    net weight
    170 kg / 1000 m
    Environment
    ambient air temperature for operation
    -20…60 °C
    standards
    IEC 61156-5
    EN 50173-1
    ISO/IEC 11801
    IEC 60332-3
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /