Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR642100 Image
Discontinued

VDIR642100

Schneider Electric VDIR642100 Image
Discontinued
VDIR642100

LexCom Home Premium - tele connecting cord RJ11/RJ45 UTP - black, 2 m

Show more characteristics
VDIR642100  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Tele connecting cord
    Complementary
    cable shielding type
    UTP
    cable end 1
    1 x RJ11
    cable end 2
    1 x RJ45
    insulation resistance
    > 500 MOhm at 100 V DC
    minimum number of matings
    500 cycles
    number of cables
    1 stranded cable(s), AWG 28
    wire insulation material
    PVC
    colour tint
    Black
    cable length
    2 m
    Environment
    standards
    AS/ACIF S008 - 2001
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    Size pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - tele connecting cord RJ11/RJ45 UTP - black, 2 m
    Description
    LexCom Home Premium - tele connecting cord RJ11/RJ45 UTP - black, 2 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LexCom Home Premium - tele connecting cord RJ11/RJ45 UTP - black, 2 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - tele connecting cord RJ11/RJ45 UTP - black, 2 m
    Description
    LexCom Home Premium - tele connecting cord RJ11/RJ45 UTP - black, 2 m
    Size pdf
    Size 195.3 KB
    Date 11/15/19
    Description
    LexCom Home Premium - tele connecting cord RJ11/RJ45 UTP - black, 2 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /