Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR643005 Image
Discontinued

VDIR643005

Green premium brand logo
Schneider Electric VDIR643005 Image
Discontinued
VDIR643005
Green premium brand logo

LexCom Home Premium - XR110 radio connecting cord - black, 3 m

Show more characteristics
VDIR643005  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Radio connecting cord
    commercial name
    XR110
    Complementary
    connector type
    RJ45
    radio connector
    Female IEC 9.52 mm
    bandwidth
    85…110 MHz
    minimum filter selectivity attenuation
    20 dB
    type of cable
    Double shielded coaxial cable
    maximum insertion loss
    1 dB at 100 MHz
    minimum return loss
    10 dB
    input impedance
    100 Ohm for RJ45 end
    output impedance
    75 Ohm for IEC end
    material
    PVC (polyvinyl chloride)
    colour tint
    Black (RAL 9005)
    cable outer diameter
    5.8 mm
    cable length
    3 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English3
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - XR110 radio connecting cord - black, 3 m
    Description
    LexCom Home Premium - XR110 radio connecting cord - black, 3 m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    LexCom Home Premium - XR110 radio connecting cord - black, 3 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Lexcom / Infraplus CL-C5e Copper LAN Cable CAT.5e U/UTP 4P LSZH (Version 1.0)
    Description
    PEP Network connectivity - Copper LAN
    Size pdf
    Size 563.5 KB
    Date 3/21/11
    Description
    PEP Network connectivity - Copper LAN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - XR110 radio connecting cord - black, 3 m
    Description
    LexCom Home Premium - XR110 radio connecting cord - black, 3 m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    LexCom Home Premium - XR110 radio connecting cord - black, 3 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /