Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR647002 Image
Discontinued

VDIR647002

Green premium brand logo
Schneider Electric VDIR647002 Image
Discontinued
VDIR647002
Green premium brand logo

LexCom Home Premium - ITA10 attenuator

Show more characteristics
VDIR647002  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Attenuator
    commercial name
    ITA10
    Complementary
    connector type
    Input: RJ45 plug, U/FTP
    Output: RJ45 jack, U/FTP
    bandwidth
    5…860 MHz
    minimum return loss
    -14 dB 5…400 MHz
    -8 dB 400…860 MHz
    average impedance
    100 Ohm
    attenuation
    1.5 dB at 100 MHz
    10 dB at 800 MHz
    insulation resistance
    100 MOhm at 500 V DC
    shield attenuation
    55 dB
    minimum number of matings
    500 cycles
    contacts material
    Gold over nickel
    material
    PA (polyamide)
    colour tint
    Light grey
    height
    18.5 mm
    width
    18.5 mm
    depth
    45 mm
    weight
    0.014 kg
    Environment
    standards
    IEC 512-2 : 1985
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    Size pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - ITA10 attenuator
    Description
    LexCom Home Premium - ITA10 attenuator
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    LexCom Home Premium - ITA10 attenuator
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    LexCom 19" 1U telecom panel (Version 1.1)
    Description
    PEP - LexCom 19" 1U telecom panel
    Size pdf
    Size 430 KB
    Date 7/6/09
    Description
    PEP - LexCom 19" 1U telecom panel
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - ITA10 attenuator
    Description
    LexCom Home Premium - ITA10 attenuator
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    LexCom Home Premium - ITA10 attenuator
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /