Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR647401 Image

VDIR647401

Green premium brand logo
Schneider Electric VDIR647401 Image
VDIR647401
Green premium brand logo

LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Distribution centre TV patch cord
    communication network category
    6
    Complementary
    cable shielding type
    S/FTP
    connector type
    RJ45
    bandwidth
    0…862 MHz
    shield attenuation
    80 dB
    material
    LSZH (low smoke zero halogen)
    attenuation to crosstalk ratio [ACR]
    45 dB
    colour tint
    Light grey (RAL 7035)
    cable outer diameter
    7 mm
    cable length
    0.26 m
    0.29 m
    0.32 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English5
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    Size pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    Lexcom / Infraplus CL-C5e Copper LAN Cable CAT.5e U/UTP 4P LSZH (Version 1.0)
    Description
    PEP Network connectivity - Copper LAN
    Size pdf
    Size 563.5 KB
    Date 3/21/11
    Description
    PEP Network connectivity - Copper LAN
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.26..0.32 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /