Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR647402 Image
Discontinued

VDIR647402

Schneider Electric VDIR647402 Image
Discontinued
VDIR647402

LexCom Home Premium - distribution centre TV patch cord - 0.5 m

Show more characteristics
VDIR647402  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Distribution centre TV patch cord
    communication network category
    6
    Complementary
    cable shielding type
    S/FTP
    connector type
    RJ45
    bandwidth
    0…862 MHz
    shield attenuation
    80 dB
    material
    LSZH (low smoke zero halogen)
    attenuation to crosstalk ratio [ACR]
    45 dB
    colour tint
    Light grey (RAL 7035)
    cable outer diameter
    7 mm
    cable length
    0.5 m
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - distribution centre TV patch cord - 0.5 m
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.5 m
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.5 m
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - distribution centre TV patch cord - 0.5 m
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.5 m
    Size pdf
    Size 195.3 KB
    Date 11/18/19
    Description
    LexCom Home Premium - distribution centre TV patch cord - 0.5 m
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /