Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR651601 Image
Discontinued

VDIR651601

Green premium brand logo
Schneider Electric VDIR651601 Image
Discontinued
VDIR651601
Green premium brand logo

LexCom Home Premium - RJ45 connector, S/FTP - white

Show more characteristics
VDIR651601  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    Connector
    Complementary
    connector type
    RJ45 S/FTP 6)
    bandwidth
    900 MHz
    900 MHz 6)
    near end crosstalk [NEXT]
    -58 dB at 100 MHz
    maximum insertion loss
    0.025 dB
    average impedance
    100 Ohm
    insulation resistance
    500 MOhm at 100 V DC
    shield attenuation
    70 dB
    minimum number of matings
    2500 cycles
    contacts material
    1.3 µm gold over 1.0 µm nickel
    material
    PC/ABS
    Tin-plated die-cast zinc
    contact resistance
    20000 µOhm
    transfer impedance
    < 0.25 mOhm at 1 MHz
    colour tint
    White
    height
    16.8 mm
    width
    31.4 mm
    depth
    36.1 mm
    weight
    0.0255 kg
    Environment
    AWG gauge
    AWG 23...AWG 22 solid cable
    temperature range
    -10…60 °C
    standards
    EN 50173
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Lexcom home, Evolutive connectivity (Version 2.1)
    Description
    All the network connectivity Equipment dedicated to residential / home
    Size pdf
    Size 10.3 MB
    Date 8/7/18
    Description
    All the network connectivity Equipment dedicated to residential / home
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIR651601_ROHS_DECLARATION
    Description
    VDIR651601_ROHS_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    VDIR651601_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIR651601_REACH_DECLARATION
    Description
    VDIR651601_REACH_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    VDIR651601_REACH_DECLARATION
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    VDIR651601_ROHS_CHINA_DECLARATION
    Description
    VDIR651601_ROHS_CHINA_DECLARATION
    Size pdf
    Size 195.3 KB
    Date 11/22/19
    Description
    VDIR651601_ROHS_CHINA_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /