Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all LexCom Home
Schneider Electric VDIR673003 Image
Discontinued

VDIR673003

Green premium brand logo
Schneider Electric VDIR673003 Image
Discontinued
VDIR673003
Green premium brand logo

LexCom Home Premium - C110-3 AV combiner

Show more characteristics
VDIR673003  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    LexCom Home
    product name
    LexCom Home Premium
    product type
    AV combiner
    commercial name
    C110-3
    Complementary
    connector type
    3 port(s) RJ45 - cable shielding type: U/FTP for input
    1 port(s) RJ45 - cable shielding type: U/FTP for output
    bandwidth
    80…862 MHz
    maximum insertion loss
    6.5 dB
    8 dB
    transmission frequency
    862 MHz
    470 MHz
    minimum return loss
    10 dB
    input impedance
    100 Ohm
    output impedance
    100 Ohm
    shield attenuation
    65 dB
    minimum number of matings
    500 cycles
    contacts material
    Plated 3 µm Sn over 20 µm Cu
    material
    PC/ABS: housing
    height
    37 mm
    width
    86 mm
    depth
    72 mm
    weight
    0.11 kg
    Environment
    temperature range
    0…40 °C
    ambient air temperature for storage
    -20…60 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Environmental Disclosure
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - C110-3 AV combiner
    Description
    LexCom Home Premium - C110-3 AV combiner
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    LexCom Home Premium - C110-3 AV combiner
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    LexCom Home Premium - C110-3 AV combiner
    Description
    LexCom Home Premium - C110-3 AV combiner
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    LexCom Home Premium - C110-3 AV combiner
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /