Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VarSet LV
Schneider Electric VLVAW1N03608AB Image

VLVAW1N03608AB

Green premium brand logo
Schneider Electric VLVAW1N03608AB Image
VLVAW1N03608AB
Green premium brand logo

VarSet capacitor bank Auto 100kvar 400V 60Hz CB

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    network rated voltage
    400 V AC 60 Hz
    415 V AC 60 Hz
    reactive power rating
    100 kvar
    operating mode
    Automatic
    range
    VarSet
    device short name
    VarSet automatic
    product or component type
    Capacitor bank
    Complementary
    network pollution level
    Low polluted
    [Gh/Sn] harmonic pollution rate
    15…25 %
    [THDU] total harmonic distorsion of voltage
    3…4 %
    power per step
    25 kvar
    step composition
    4x25
    location of connection
    Bottom
    controller type
    Varplus Logic VPL6 Modbus
    capacitor technology
    VarplusCan
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    6 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    Capacitor: 1.8 x In at 480 V conforming to IEC 60831
    Battery: 1.43 x In at 400 V conforming to IEC 61439-2
    Battery: 1.19 x In at 415 V conforming to IEC 61439-2
    main incomer protection
    Circuit breaker protection
    breaking capacity
    Icu 35 kA
    step protection type
    Overload: harmonic control from VarPlus Logic
    Short-circuit: main circuit breaker
    accessibility for operation
    Front
    colour
    Grey (RAL 7035)
    maximum weight
    73 kg
    height
    700 mm
    width
    600 mm
    depth
    300 mm
    provided equipment
    Auxiliary transformer
    internal voltage transformer
    400/230 V - 100 VA
    function available
    GenSet shedding contact
    Alarm contact
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 61921
    product certifications
    CE
    EAC
    ASEFA
    mounting location
    Indoor
    IP degree of protection
    Environment: IP31
    Safety: IPxx B
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…45 °C
    average ambient air temperature for operation
    35 °C (annual)
    45 °C (over 24 hours)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    China RoHS Regulation
    China RoHS declaration
    Product out of China RoHS scope. Substance declaration for your information
    Environmental Disclosure
    Circularity Profile
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • Russian1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 43.7 MB
    Date 1/1/18
    Files in document
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 237.2 KB
    Date 2/18/15
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VLVAW1N03608AB : VLVAW1N03608AB_ROHS_CHINA_DECLARATION
    Description
    VLVAW1N03608AB_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    VLVAW1N03608AB_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VLVAW1N03608AB : VLVAW1N03608AB_ROHS_DECLARATION
    Description
    VLVAW1N03608AB_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    VLVAW1N03608AB_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 780.1 KB
    Date 6/26/13
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VLVAW1N03608AB : VLVAW1N03608AB_REACH_DECLARATION
    Description
    VLVAW1N03608AB_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/6/20
    Description
    VLVAW1N03608AB_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.