Welcome to the Schneider Electric corporate Website

Select your location

View all   VarSet LV
Schneider Electric VLVB194 Image

VLVB194

Schneider Electric VLVB194 Image
VLVB194

VarSet base 250kvar Automatic 400-415V/50Hz tuning factor 4.2

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    network rated voltage
    400 V AC 50 Hz
    415 V AC 50 Hz
    reactive power rating
    250 kvar
    operating mode
    Automatic
    range of product
    VarSet
    device short name
    VarSet automatic with detuned reactors
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25…50 %
    [THDU] total harmonic distorsion
    5…8 %
    tuning factor
    4.2
    tuning frequency
    210 Hz
    step sequences
    1.2.2
    power per step
    50 kvar
    step composition
    50 + 2x100
    capacitor technology
    HDuty + detuned reactors
    step protection type
    Overload: step circuit breaker
    Short-circuit: step circuit breaker
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    800 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.31 x In at 400 V conforming to IEC 60831
    colour
    White (RAL 9003)
    maximum weight
    952 kg
    height
    2200 mm
    width
    800 mm capacitor:
    600 mm detuned reactor:
    depth
    600 mm
    Environment
    standards
    IEC 61439-2
    IEC 61439-1
    IEC 61921
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0…95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5…40 °C
    average ambient air temperature for operation
    35 °C (over 24 hours)
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 43.7 MB
    Date 1/1/18
    Files in document
    pdf
    36.2 MB
    pdf
    6.5 MB
    zip
    964.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /