Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Hyde Park Ultrasonic Sensors
Schneider Electric VM18NTOQ Image

VM18NTOQ

Green premium brand logo
Schneider Electric VM18NTOQ Image
VM18NTOQ
Green premium brand logo

ultrasonic sensor cylindrical M18 - Sn508mm - NO/NC - 12..24VDC - M12

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Hyde Park
    sensor type
    Ultrasonic sensor
    series name
    Virtu VM18
    device short name
    VM18
    sensor design
    Cylindrical M18
    [Sn] nominal sensing distance
    508 mm
    type of sensing window
    Adjustable
    material
    Plastic
    enclosure material
    PBT
    front material
    Glass epoxy
    type of output signal
    Discrete
    discrete output function
    1 NO or 1 NC programmable
    ISO thread
    M18 x 1
    wiring technique
    4-wire
    [Us] rated supply voltage
    12...24 V DC with overload and short-circuit protection
    supply voltage limits
    10…28 V DC
    discrete output type
    NPN
    electrical connection
    1 male connector M12 4 pins
    product specific application
    -
    Complementary
    [Sd] sensing range
    50.8…508 mm
    [Sa] assured operating distance
    50.8…508 mm remote teach push-button
    blind zone
    0…51 mm
    transmission frequency
    300 kHz
    repeat accuracy
    1.27 %
    beam angle
    5 °
    minimum size of detected object
    Cylinder diameter 2.5 mm - up to 200 mm sensing distance
    current consumption
    40 mA
    maximum switching current
    100 mA with reverse polarity protection
    resistance to electrostatic discharge
    8 kV level 4 conforming to IEC 61000-4-2
    height
    18 mm
    width
    18 mm
    depth
    18 mm
    length
    77.62 mm
    net weight
    0.033 kg
    Environment
    product certifications
    UL
    marking
    CE
    NEMA degree of protection
    NEMA 4X (indoor use only)
    IP degree of protection
    IP67
    ambient air temperature for operation
    -30…70 °C
    ambient air temperature for storage
    -40…85 °C
    relative humidity
    100 % without condensation
    vibration resistance
    +/-1 mm conforming to IEC 60068-2-6 (f = 10…55 Hz)
    shock resistance
    30 gn in all 3 axes for 11 ms conforming to IEC 60068-2-27
    resistance to electromagnetic fields
    10 V/m level 3 conforming to IEC 61000-4-3
    resistance to fast transients
    1 kV level 3 conforming to IEC 61000-4-4
    Packing Units
    Package 1 Weight
    49.895 g
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    Environmental Disclosure
    Circularity Profile
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    End of Life Information
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 176.5 KB
    Date 12/1/11
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VM18NTOQ : ultrasonic sensor cylindrical M18 - Sn508mm - NO/NC - 12..24VDC - M12
    Description
    ultrasonic sensor cylindrical M18 - Sn508mm - NO/NC - 12..24VDC - M12
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/9/20
    Description
    ultrasonic sensor cylindrical M18 - Sn508mm - NO/NC - 12..24VDC - M12
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 278.5 KB
    Date 11/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.