Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   VPIS
Schneider Electric VPI62416 Image

VPI62416

Green premium brand logo
Schneider Electric VPI62416 Image
VPI62416
Green premium brand logo

Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Easergy
    product or component type
    Voltage presence indicator
    device short name
    VPIS V2
    mounting mode
    Flush-mounted
    screw type
    M3
    standards
    IEC 62271-206
    phase concordance unit
    VPI62421
    Complementary
    cut-out dimensions
    32 x 53 mm
    net weight
    0.105 kg
    cable length
    1 m
    bulb type
    LED
    height
    35 mm
    width
    70 mm
    depth
    40 mm
    mechanical robustness
    Impacts de-energized - 2 joules conforming to IEC 61958-1
    Impacts de-energized - 3 impacts in the weakest places conforming to IEC 60068-2-75
    Environment
    ambient air temperature for operation
    -25…85 °C
    ambient air temperature for storage
    -40…85 °C
    electromagnetic compatibility
    Electrostatic discharge: (immunity tests-radiated disturbances), criteria B, 8 kV air, 6 kV contact, conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test: (immunity tests-conducted disturbances), criteria A, 10 V/m, 80 MHz...3 GHz, conforming to IEC 61000-4-3
    Fast transient bursts: (immunity tests-conducted disturbances), criteria B, 2 kV, conforming to IEC 61000-4-4
    Damped oscillatory wave: (immunity tests-conducted disturbances), criteria B, 1 kV, conforming to IEC 61000-4-18
    Magnetic field at power frequency: (immunity tests-radiated disturbances), criteria B, 100 A/m, conforming to IEC 61000-4-8
    Immunity to voltage dips: (immunity tests-conducted disturbances), criteria B, 1, conforming to IEC 61000-4-11
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    97 g
    Package 1 Height
    3.9 cm
    Package 1 width
    5.7 cm
    Package 1 Length
    9 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    6
    Package 2 Weight
    629 g
    Package 2 Height
    8.8 cm
    Package 2 width
    9.2 cm
    Package 2 Length
    26.7 cm
    Unit Type of Package 3
    S03
    Number of Units in Package 3
    24
    Package 3 Weight
    2.953 kg
    Package 3 Height
    30 cm
    Package 3 width
    30 cm
    Package 3 Length
    40 cm
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    EU RoHS Directive
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.1 MB
    Date 3/8/18
    User guide
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.6 MB
    Date 2/16/18
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VPI62416 : Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    Description
    Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VPI62416 : Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    Description
    Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 481.7 KB
    Date 3/2/10
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VPI62416 : Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    Description
    Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/2/20
    Description
    Easergy VPIS V2 Voltage Indication IEC62271-206 22.4 muA - Voltage Output Signal
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.