Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium T, P
Schneider Electric VRKT5M1FNC00000 Image

VRKT5M1FNC00000

Schneider Electric VRKT5M1FNC00000 Image
VRKT5M1FNC00000

Delta 2 robot, T5 HD, 2-3 axis, 45 kg permissible load, 0-1500 mm working envelop

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Lexium P, T
    product or component type
    Delta 2 robot
    device short name
    T5 HD
    design
    Standard
    Complementary
    number of axis
    2…3
    work envelope
    0…1500 mm horizontal
    0…615 mm vertical
    repeat accuracy
    +/- 0.3 mm
    permanent permissible load
    45 kg
    maximum actuation speed
    4 m/s
    maximum acceleration
    40 m/s²
    net weight
    65 kg
    range compatibility
    Lexium MH3 motor
    Environment
    environmental characteristic
    Normal environment
  • View more View less

    Documents

    Language
    • All Languages4
    • English2
    • French1
    • German1
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.9 MB
    Date 11/7/19
    prp.document.label.format pdf
    Size 2.9 MB
    Date 11/12/19
    User guide
    Format
    Size
    Date
    Add to My Documents
    Robot T-Series, Operating Manual (Version 02)
    Description
    This manual is to help you use the capabilities of the robot safely and properly. Follow the instructions within this manual to help: • reduce risks • reduce repair costs and downtime of the robot • increase the service life of the robot, • increase reliability of the robot.
    prp.document.label.format pdf
    Size 28.8 MB
    Date 12/1/17
    Description
    This manual is to help you use the capabilities of the robot safely and properly. Follow the instructions within this manual to help: • reduce risks • reduce repair costs and downtime of the robot • increase the service life of the robot, • increase reliability of the robot.
    prp.document.label.format pdf
    Size 26.4 MB
    Date 1/1/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /