Welcome to the Schneider Electric corporate Website

Select your location

View all   TeSys Vario/Mini-Vario
Schneider Electric VVD0 Image

VVD0

Green premium brand logo
Schneider Electric VVD0 Image
VVD0
Green premium brand logo

TeSys Vario - switch disconnector - 25 A - back of enclosure

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range
    TeSys
    product name
    TeSys VARIO
    device short name
    VVD
    device application
    Preventive maintenance
    product or component type
    Switch disconnector
    performance level
    High performance
    poles description
    3P
    contacts type and composition
    3 NO
    network type
    DC
    AC
    control type
    Rotary handle
    rotary handle mounting style
    Direct
    handle colour
    Black
    handle front plate colour
    Black
    suitability for isolation
    Yes
    Complementary
    rotary handle padlocking
    Without
    marking
    0 - 1
    mounting support
    Switch: symmetrical rail
    Switch: plate
    fixing mode
    By clips for switch
    By screws for switch
    [Ue] rated operational voltage
    690 V AC 50/60 Hz
    [Uimp] rated impulse withstand voltage
    8 kV
    [Ith] conventional free air thermal current
    25 A
    [Ithe] conventional enclosed thermal current
    20 A
    [Ie] rated operational current
    14.5 A AC-23 Ue: 400 V
    rated operational power in W
    11 kW at 500 V (AC-23A)
    11 kW at 690 V (AC-3)
    15 kW at 690 V (AC-23A)
    4 kW at 230...240 V (AC-3)
    5.5 kW at 400...415 V (AC-3)
    7.5 kW at 500 V (AC-3)
    5.5 kW at 230...240 V (AC-23A)
    7.5 kW at 400...415 V (AC-23A)
    intermittent duty class
    30
    Making capacity ( I Rms)
    250 A at 400 V AC-21A
    250 A at 400 V AC-22A
    250 A at 400 V AC-23A
    [Icm] rated short-circuit making capacity
    1 kA at 400 V at Ipeak
    [Icw] rated short-time withstand Rms current
    300 A at 400 V duration: 1 s
    rated conditional short-circuit current
    10 kA at 400 V - associated fuse 25 A aM
    10 kA at 400 V - associated fuse 25 A gG
    breaking capacity
    200 A at 400 V (AC-21A)
    200 A at 400 V (AC-22A)
    200 A at 400 V (AC-23A)
    device composition
    Switch
    Handle
    mechanical durability
    100000 cycles
    electrical durability
    100000 cycles AC-21
    30000 cycles DC-1...5
    connections - terminals
    Power circuit: screw clamp terminals10 mm² - solid
    Power circuit: screw clamp terminals6 mm² - flexible - with cable end
    tightening torque
    Power circuit: 2.1 N.m - on screw clamp terminals
    handle front plate dimension
    45 x 45 mm
    height
    74 mm
    width
    55 mm
    depth
    106 mm
    net weight
    0.25 kg
    Environment
    standards
    IEC 60947-3
    product certifications
    GL
    CSA
    UL
    protective treatment
    TC
    IP degree of protection
    IP65
    IP65 conforming to IEC 60529
    mechanical robustness
    Vibrations 10...150 Hz (1 gn) conforming to IEC 60068-2-6
    Shocks 11 ms (30 Gn) conforming to IEC 60068-2-27
    ambient air temperature for operation
    -20…50 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages13
    • English11
    • French7
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    prp.document.label.format pdf
    Size 111.5 MB
    Date 7/12/19
    Description
    Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...).The catalogue can also be downloaded chapter per chapter.
    TeSys catalogue - 2019 - chapter B3 Switch-disconnectors Vario mini-Vario (Version 6.0)
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    prp.document.label.format pdf
    Size 3.1 MB
    Date 5/15/19
    Description
    Rotary switch-disconnectors Vario , mini-Vario and accessories
    prp.document.label.format pdf
    Size 108.2 MB
    Date 7/12/19
    prp.document.label.format pdf
    Size 4.4 MB
    Date 6/11/19
    CAD
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format zip
    Size 611.7 KB
    Date 4/7/16
    Files in document
    pdf
    253.4 KB
    stp
    358.3 KB
    Certificate
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.5 MB
    Date 8/15/16
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 2.5 MB
    Date 6/1/15
    prp.document.label.format pdf
    Size 2.2 MB
    Date 4/10/06
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VVD0 : VVD0_ROHS_CHINA_DECLARATION
    Description
    VVD0_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    VVD0_ROHS_CHINA_DECLARATION
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 293.7 KB
    Date 8/29/19
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VVD0 : VVD0_ROHS_DECLARATION
    Description
    VVD0_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    VVD0_ROHS_DECLARATION
    Product Environmental Profile
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 416.1 KB
    Date 6/21/11
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VVD0 : VVD0_REACH_DECLARATION
    Description
    VVD0_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/31/20
    Description
    VVD0_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.