Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Drives Controller - Altivar IMC
Schneider Electric VW3A3521 Image

VW3A3521

Schneider Electric VW3A3521 Image
VW3A3521

ATV IMC drive controller card type G generic

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar IMC
    product or component type
    Drive controller card
    module configuration
    Configured and programmed with SoMachine software
    product specific application
    -
    discrete I/O number
    16
    analogue I/O number
    4
    Complementary
    discrete input number
    6 for input
    4 for fast input
    discrete input type
    Configurable as single phase counter (LI51, LI59 terminals)
    Configurable for incremental encoder (LI51, LI52 terminals)
    Configurable for incremental encoder (LI59, LI60 terminals)
    discrete input logic
    Sink or source (positive/negative) for input
    Positive logic (sink) for fast input
    discrete input voltage
    24...30 V
    discrete input voltage type
    DC
    number of common point
    1 for analogue output
    1 for analogue input
    3 for logic input
    voltage state 1 guaranteed
    >= 11 V for logic input
    voltage state 0 guaranteed
    <= 5 V for logic input
    input impedance
    500 Ohm for analogue output
    4.4 kOhm for logic input
    network frequency
    <= 100 kHz fast input (counter mode)
    <= 100 kHz fast input (encoder mode)
    discrete output number
    6 transistor output
    discrete output logic
    Positive logic (source)
    discrete output voltage
    24...30 V DC for transistor output
    discrete output current
    2 A for transistor output (LO51...LO56)
    output compatibility
    Level 1 PLC for transistor output
    absolute accuracy error
    +/- 1 % for a temperature variation 60 °C for analogue input
    +/- 1 % for a temperature variation 60 °C for analogue output
    short-circuit protection
    With output and fast output
    overvoltage protection
    With overvoltage protection for output and fast output
    overload protection
    With overload protection for output and fast output
    analogue input number
    2
    analogue input type
    Configurable voltage or current
    analogue input range
    0...5 V
    0...20 mA
    analogue input resolution
    10 bits
    analogue output number
    2
    analogue output range
    0...20 mA
    analogue output resolution
    12 bits
    linearity error
    +/- 0.4 % of maximum value for analogue input
    +/- 0.2 % of maximum value for analogue output
    [Us] rated supply voltage
    24 V DC
    supply voltage limits
    19…30 V
    memory description
    Internal RAM 2000 kB
    Flash 2000 kB
    Internal data storage (FRAM) 64 ko
    Program memory 1 Mo
    integrated connection type
    MDI/MDX port with RJ45 connectorEthernet, physical interface: 10BASE-T/100BASE-TX
    Programmation port with mini B USB connector, transmission rate: 480 Mbit/s
    CANopen with male SUB-D 9 connectorCANopen with master
    CANopen feature profile
    DS 301 V4.02
    DR 303-1
    level or class
    Class M20 - 32 slave(s) for CANopen
    communication service
    320 TPDOs and RPDOs maxi
    10 PDOs per slave (transmission/emission)
    transmission rate
    1000 kbit/s for bus length of 20 m for CANopen
    500 kbit/s for bus length of 100 m for CANopen
    250 kbit/s for bus length of 250 m for CANopen
    125 kbit/s for bus length of 500 m for CANopen
    50 kbit/s for bus length of 1000 m for CANopen
    20 kbit/s for bus length of 2500 m for CANopen
    local signalling
    1 LED (green/yellow)ETH (Ethernet activity):
    1 LED (green/red)NS (Network Status):
    1 LED (green/red)MS (Module Status):
    1 LED (green/red)CAN (CANopen activity):
    1 LED (green/red)USER (programmable):
    electrical connection
    1 connector with removable screw terminal block - 3 contacts - <= 1 x 1.5 mm² - AWG 16 for connecting the 24 V DC power supply
    3 connectors with screw terminal block - <= 1 x 1.5 mm² - AWG 16 for inputs/outputs
    1 connector - mini B USB for programming with SoMachine software
    1 male connector - SUB-D 9 for connection to the CANopen bus
    1 connector - RJ45 for programming with SoMachine software/Ethernet Modbus TCP network
    tightening torque
    0.25 N.m
    associated complete product
    ATV71
    ATV61
    TCSXCNAMUM3P
    net weight
    0.185 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    404 g
    Package 1 Height
    7.5 cm
    Package 1 width
    17 cm
    Package 1 Length
    23.5 cm
    Unit Type of Package 2
    P06
    Number of Units in Package 2
    56
    Package 2 Weight
    35.62 kg
    Package 2 Height
    80 cm
    Package 2 width
    80 cm
    Package 2 Length
    60 cm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages17
    • English6
    • Chinese2
    • French3
    • German2
    • Italian2
    • Spanish2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.8 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 1.6 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    SoMachine Compatibility and Migration, User Guide (Version 06)
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    prp.document.label.format pdf
    Size 560.2 KB
    Date 1/2/18
    Description
    This document provides information to help you maintain the compatibility of your SoMachine application, project, device firmware, Vijeo-Designer application, device description, and other aspects of your installation, when migrating to more advanced versions of SoMachine and its supporting libraries and software.
    ATV IMC Drive Controller, Programming Guide (Version 10)
    Description
    The purpose of this document is to: - show you how to program and operate the ATV IMC. - help you understand how to program the ATV IMC functions. - help you become familiar with the ATV IMC functions.
    prp.document.label.format pdf
    Size 4.3 MB
    Date 4/1/17
    Description
    The purpose of this document is to: - show you how to program and operate the ATV IMC. - help you understand how to program the ATV IMC functions. - help you become familiar with the ATV IMC functions.
    ATV IMC Hardware Guide (Version 08)
    Description
    The purpose of this document is to: - show you how to install and operate your Integrated Machine Controller, - show you how to connect the ATV IMC option card to a programming device equipped with SoMachine software, - help you understand how to interface the ATV IMC option card with I/O modules and other devices, - help you become familiar with the ATV IMC option card features.
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/1/14
    Description
    The purpose of this document is to: - show you how to install and operate your Integrated Machine Controller, - show you how to connect the ATV IMC option card to a programming device equipped with SoMachine software, - help you understand how to interface the ATV IMC option card with I/O modules and other devices, - help you become familiar with the ATV IMC option card features.
    prp.document.label.format pdf
    Size 4.4 MB
    Date 4/1/17
    prp.document.label.format pdf
    Size 3 MB
    Date 4/1/14
    prp.document.label.format pdf
    Size 4.3 MB
    Date 4/1/17
    prp.document.label.format pdf
    Size 2.4 MB
    Date 4/1/14
    prp.document.label.format pdf
    Size 4 MB
    Date 4/1/17
    prp.document.label.format pdf
    Size 2.3 MB
    Date 4/1/14
    prp.document.label.format pdf
    Size 4.3 MB
    Date 4/1/17
    prp.document.label.format pdf
    Size 2.3 MB
    Date 4/1/14
    prp.document.label.format pdf
    Size 4.2 MB
    Date 4/1/17
    prp.document.label.format pdf
    Size 2.3 MB
    Date 4/1/14
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A3521 : VW3A3521_ROHS_CHINA_DECLARATION
    Description
    VW3A3521_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    VW3A3521_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A3521 : VW3A3521_ROHS_DECLARATION
    Description
    VW3A3521_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 7/13/20
    Description
    VW3A3521_ROHS_DECLARATION
  • View more View less

    Software and Firmware

    Language
    • English2
    Firmware
    Format
    Size
    Date
    Add to My Documents
    Firmware version ATV-IMC (Version V1.1.2.15)
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    prp.document.label.format zip
    Size 1 MB
    Date 11/10/15
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    Firmware version ATV IMC (Version V4.0.1.15)
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
    prp.document.label.format zip
    Size 1.1 MB
    Date 11/10/15
    Description
    This version is a maintenance version, the goal of this version is : - To solve Faults referenced under: o PEP 0276937R : WebServer compatibility Java version : 1.8.0_25 o PEP 281214R : HSC Fault – Bad Modulo management - To be compatible with the last Hardware version of the ATV-IMC card ( date code week 44) o PEP 288260R
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.