Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71
Schneider Electric VW3A4560 Image

VW3A4560

Schneider Electric VW3A4560 Image
VW3A4560

line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar
    product or component type
    Line choke
    product compatibility
    ATV61HC13N4D - line choke - 1 per drive
    ATV61HC25Y - line choke - 1 per drive
    ATV61QC13N4 - line choke - 1 per drive
    ATV61QC25Y - line choke - 1 per drive
    ATV71HC13N4 - line choke - 1 per drive
    ATV71HC20Y - line choke - 1 per drive
    ATV71QC11N4 - line choke - 1 per drive
    ATV71QC20Y - line choke - 1 per drive
    number of phases
    Three phase
    range compatibility
    Altivar 61Q
    Altivar 71
    Altivar 71Q
    Altivar 61
    device application
    Reduction of current harmonics
    value of inductance
    0.098 mH
    [In] rated current
    264 A
    saturation current
    530 A
    thermal losses
    245 W
    electrical connection
    Bare wires diameter: 11 mm
    Complementary
    power supply frequency
    50...60 Hz
    max current
    1.65 x nominal current (duration = 60 s)
    maximum voltage drop at rated load
    5 %
    electrical insulation class
    Class F
    minimum clearance distance
    5.5 mm IEC 60664
    leakage distance
    11.5 mm conforming to IEC 60664
    net weight
    43 kg
    width
    320 mm
    height
    380 mm
    depth
    210 mm
    Environment
    standards
    IEC 60076 (with HD398)
    VDE 0160 level 1
    EN 50178
    IP degree of protection
    Choke: IP00
    Terminals: IP00
    environmental characteristic
    3B1 conforming to IEC 721-3-3
    3C2 conforming to IEC 721-3-3
    3S1 conforming to IEC 721-3-3
    pollution degree
    2 conforming to EN 50178
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2-6
    1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    0…95 %
    ambient air temperature for operation
    45…55 °C (with current derating of 2 % per °C)
    0…45 °C (without current derating)
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without current derating
    1000...3000 m with current derating 1 % per 100 m
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages8
    • English7
    • Chinese3
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    User guide
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 806.6 KB
    Date 12/1/09
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 765 KB
    Date 5/30/13
    Size pdf
    Size 3.9 MB
    Date 3/4/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
    Description
    line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
    Description
    line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
    Size pdf
    Size 195.3 KB
    Date 11/14/19
    Description
    line choke - 0.098 mH - 264 A - 3 phases - 245 W - for variable speed drive
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /