Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71
Schneider Electric VW3A46136 Image

VW3A46136

Schneider Electric VW3A46136 Image
VW3A46136

passive filter - 338 A - 400 V - 50 Hz - for variable speed drive

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Passive filter
    product specific application
    Reduction of current harmonics
    Complementary
    range compatibility
    Altivar Process ATV900
    Altivar Process ATV600
    Altivar 71
    Altivar 61
    [Us] rated supply voltage
    400 V +/- 10 %
    power supply frequency
    50 Hz +/- 2 %
    quantity per drive
    2 filters per drive for variable speed drive ATV61H motor: 355 kW
    2 filters per drive for variable speed drive ATV71H motor: 355 kW
    2 filters per drive for variable speed drive ATV61Q motor: 355 kW
    2 filters per drive for variable speed drive ATV71Q motor: 355 kW
    1 filter per drive for variable speed drive ATV630 wall mount, motor: 160 kW/250 hp
    1 filter per drive for variable speed drive ATV930 wall mount, motor: 160 kW/250 hp
    3 filters per drive for variable speed drive ATV61H motor: 560 kW/800 hp
    3 filters per drive for variable speed drive ATV61Q motor: 560 kW/800 hp
    2 filters per drive for variable speed drive ATV630 wall mount, motor: 315 kW/500 hp
    2 filters per drive for variable speed drive ATV930 wall mount, motor: 315 kW/500 hp
    [In] rated current
    325 A for input
    338 A for output
    network number of phases
    3 phases
    THDI
    5 % for variable speed drive ATV61H motor: 355 kW
    5 % for variable speed drive ATV71H motor: 355 kW
    5 % for variable speed drive ATV61Q motor: 355 kW
    5 % for variable speed drive ATV71Q motor: 355 kW
    5 % for variable speed drive ATV61H motor: 560 kW/800 hp
    5 % for variable speed drive ATV61Q motor: 560 kW/800 hp
    5 % for variable speed drive ATV630 motor: 160 kW/250 hp
    5 % for variable speed drive ATV930 motor: 160 kW/250 hp
    5 % for variable speed drive ATV630 motor: 315 kW/500 hp
    5 % for variable speed drive ATV930 motor: 315 kW/500 hp
    max current
    1.5 x nominal current (duration = 60 s)
    efficiency
    98 %
    thermal losses
    1406 W
    cos phi
    1 (150 % of line current)
    0.85 (75 % of line current)
    0.99 (100 % of line current)
    electrical connection
    A, B terminal, connection capacity: 2.5 mm²
    X1-1...X2-3 terminal, connection capacity: 25...300 mm²
    electrical insulation class
    Class F
    net weight
    229 kg
    Environment
    IP degree of protection
    IP20
    IP55 (enclosure mounting)
    vibration resistance
    2 mm peak to peak (f= 5…13.2 Hz) conforming to EN 60068-2-6
    0.7 gn (f= 13.2…150 Hz) conforming to EN 60068-2-6
    relative humidity
    5…85 % without condensation
    ambient air temperature for operation
    45…60 °C (with current derating 3 % per °C)
    5…45 °C (without current derating)
    ambient air temperature for storage
    -25…55 °C storage in original packaging
    -25…65 °C during transport
    operating altitude
    <= 1000 m without current derating
    > 1000...4000 m with current derating 5 % per 1000 m
    standards
    EN/IEC 61000-2-2
    EN/IEC 61000-3-4
    EN/IEC 61000-3-12
    G5/4 engineering recommendation
    EN/IEC 61000-3-2
    EN/IEC 61000-2-4
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages6
    • English5
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    passive filter - 338 A - 400 V - 50 Hz - for variable speed drive
    Description
    passive filter - 338 A - 400 V - 50 Hz - for variable speed drive
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    passive filter - 338 A - 400 V - 50 Hz - for variable speed drive
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    passive filter - 338 A - 400 V - 50 Hz - for variable speed drive
    Description
    passive filter - 338 A - 400 V - 50 Hz - for variable speed drive
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    passive filter - 338 A - 400 V - 50 Hz - for variable speed drive
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions


    (1)
    Front view
    (2)
    Right side view
    (3)
    Top view

    Dimensions in mm

    A

    B

    C

    D

    E1

    E2

    E3

    F

    G

    H

    510

    420

    800

    900.06

    240

    300

    240

    443

    468

    713

    Dimensions in in.

    A

    B

    C

    D

    E1

    E2

    E3

    F

    G

    H

    20.00

    16.54

    31.50

    35.43

    9.45

    11.81

    9.45

    17.44

    18.43

    28.07


  • Mounting and Clearance

    Mounting Recommendations
    Vertical Mounting Only


    (1)
    Filter


  • Connections and Schema

    Recommended Schema


    (1)
    Drive
    (2)
    Filter
    (3)
    Optional


Compare products: /