Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 71
Schneider Electric VW3A4641 Image
Discontinued

VW3A4641

Schneider Electric VW3A4641 Image
Discontinued
VW3A4641

passive filter - 6 A - 460 V - for variable speed drive

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

VW3A4641 is replaced by:
Product
Qty
VW3A46139
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 14 February 2014
1
  • Main
    product or component type
    Passive filter
    product specific application
    Reduction of current harmonics
    Complementary
    range compatibility
    Altivar 61
    Altivar 71
    [Us] rated supply voltage
    480 V +/- 10 %
    power supply frequency
    60 Hz +/- 5 %
    quantity per drive
    1 filter per drive for ATV61H075N4
    1 filter per drive for ATV61HU15N4
    1 filter per drive for ATV61HU22N4
    1 filter per drive for ATV61HU30N4
    1 filter per drive for ATV61W075N4
    1 filter per drive for ATV61W075N4C
    1 filter per drive for ATV61WU15N4
    1 filter per drive for ATV61WU15N4C
    1 filter per drive for ATV61WU22N4
    1 filter per drive for ATV61WU22N4C
    1 filter per drive for ATV61WU30N4
    1 filter per drive for ATV61WU30N4C
    1 filter per drive for ATV71H075N4
    1 filter per drive for ATV71HU15N4
    1 filter per drive for ATV71HU22N4
    1 filter per drive for ATV71HU30N4
    1 filter per drive for ATV71P075N4Z
    1 filter per drive for ATV71PU15N4Z
    1 filter per drive for ATV71PU22N4Z
    1 filter per drive for ATV71PU30N4Z
    1 filter per drive for ATV71W075N4
    1 filter per drive for ATV71WU15N4
    1 filter per drive for ATV71WU22N4
    1 filter per drive for ATV71WU30N4
    [In] rated current
    6 A
    network number of phases
    3 phases
    THDI
    10 % for ATV61W075N4 ATV61W motor: 0.75 kW/1 hp
    10 % for ATV61W075N4C ATV61W motor: 0.75 kW/1 hp
    10 % for ATV61WU15N4 ATV61W motor: 1.5 kW/2 hp
    10 % for ATV61WU15N4C ATV61W motor: 1.5 kW/2 hp
    10 % for ATV61WU22N4 ATV61W motor: 2.2 kW/3 hp
    10 % for ATV61WU22N4C ATV61W motor: 2.2 kW/3 hp
    10 % for ATV61WU30N4 ATV61W motor: 3 kW
    10 % for ATV61WU30N4C ATV61W motor: 3 kW
    16 % for ATV61H075N4 ATV61H motor: 0.75 kW/1 hp
    16 % for ATV61HU15N4 ATV61H motor: 1.5 kW/2 hp
    16 % for ATV61HU22N4 ATV61H motor: 2.2 kW/3 hp
    16 % for ATV61HU30N4 ATV61H motor: 3 kW
    16 % for ATV71H075N4 ATV71H motor: 0.75 kW/1 hp
    16 % for ATV71HU15N4 ATV71H motor: 1.5 kW/2 hp
    16 % for ATV71HU22N4 ATV71H motor: 2.2 kW/3 hp
    16 % for ATV71HU30N4 ATV71H motor: 3 kW
    16 % for ATV71P075N4Z ATV71P motor: 0.75 kW/1 hp
    16 % for ATV71PU15N4Z ATV71P motor: 1.5 kW/2 hp
    16 % for ATV71PU22N4Z ATV71P motor: 2.2 kW/3 hp
    16 % for ATV71PU30N4Z ATV71P motor: 3 kW
    16 % for ATV71W075N4 ATV71W motor: 0.75 kW/1 hp
    16 % for ATV71WU15N4 ATV71W motor: 1.5 kW/2 hp
    16 % for ATV71WU22N4 ATV71W motor: 2.2 kW/3 hp
    16 % for ATV71WU30N4 ATV71W motor: 3 kW
    max current
    1.5 x nominal current
    efficiency
    98 %
    cos phi
    1 (150 % of line current)
    0.85 (75 % of line current)
    0.99 (100 % of line current)
    electrical connection
    terminal, connection capacity: 16 mm²
    electrical insulation class
    Class F
    net weight
    15 kg
    Environment
    IP degree of protection
    IP20
    relative humidity
    5…85 % without condensation
    ambient air temperature for operation
    40…55 °C (with current derating 3 % per °C)
    5…40 °C (without current derating)
    ambient air temperature for storage
    -25…55 °C
    operating altitude
    <= 1000 m without current derating
    > 1000...4000 m with current derating 5 % per 1000 m
    Packing Units
    Package 1 Weight
    13.000 kg
    Package 1 Height
    3.500 dm
    Package 1 width
    3.700 dm
    Package 1 Length
    5.700 dm
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 586.8 KB
    Date 10/28/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.