Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 71
Schneider Electric VW3A4643 Image
Discontinued

VW3A4643

Schneider Electric VW3A4643 Image
Discontinued
VW3A4643

passive filter - 19 A - 460 V - for variable speed drive

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

VW3A4643 is replaced by:
Product
Qty
VW3A46141
Qty
1
The maximum number of products that can be compared is 4. Remove already added products.
  • Reason for Substitution: End of life
  • Substitution date: 14 February 2014
1
  • Main
    product or component type
    Passive filter
    product specific application
    Reduction of current harmonics
    Complementary
    range compatibility
    Altivar 71
    Altivar 61
    [Us] rated supply voltage
    480 V +/- 10 %
    power supply frequency
    60 Hz +/- 5 %
    quantity per drive
    1 filter per drive for ATV61HD11N4
    1 filter per drive for ATV61HU75N4
    1 filter per drive for ATV61WD11N4
    1 filter per drive for ATV61WD11N4C
    1 filter per drive for ATV61WU75N4
    1 filter per drive for ATV61WU75N4C
    1 filter per drive for ATV71HD11N4
    1 filter per drive for ATV71HU75N4
    1 filter per drive for ATV71PD11N4Z
    1 filter per drive for ATV71PU75N4Z
    1 filter per drive for ATV71WD11N4
    1 filter per drive for ATV71WU75N4
    [In] rated current
    19 A
    network number of phases
    3 phases
    THDI
    10 % for ATV61WD11N4 ATV61W motor: 11 kW/15 hp
    10 % for ATV61WD11N4C ATV61W motor: 11 kW/15 hp
    10 % for ATV61WU75N4 ATV61W motor: 7.5 kW/10 hp
    10 % for ATV61WU75N4C ATV61W motor: 7.5 kW/10 hp
    16 % for ATV61HD11N4 ATV61H motor: 11 kW/15 hp
    16 % for ATV61HU75N4 ATV61H motor: 7.5 kW/10 hp
    16 % for ATV71HD11N4 ATV71H motor: 11 kW/15 hp
    16 % for ATV71HU75N4 ATV71H motor: 7.5 kW/10 hp
    16 % for ATV71PD11N4Z ATV71P motor: 11 kW/15 hp
    16 % for ATV71PU75N4Z ATV71P motor: 7.5 kW/10 hp
    16 % for ATV71WD11N4 ATV71W motor: 11 kW/15 hp
    16 % for ATV71WU75N4 ATV71W motor: 7.5 kW/10 hp
    max current
    1.5 x nominal current
    efficiency
    98 %
    cos phi
    1 (150 % of line current)
    0.85 (75 % of line current)
    0.99 (100 % of line current)
    electrical connection
    terminal, connection capacity: 16 mm²
    electrical insulation class
    Class F
    net weight
    23 kg
    Environment
    IP degree of protection
    IP20
    relative humidity
    5…85 % without condensation
    ambient air temperature for operation
    40…55 °C (with current derating 3 % per °C)
    5…40 °C (without current derating)
    ambient air temperature for storage
    -25…55 °C
    operating altitude
    <= 1000 m without current derating
    > 1000...4000 m with current derating 5 % per 1000 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 586.8 KB
    Date 10/28/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /