Welcome to the Schneider Electric corporate Website

Select your location

View all   Altivar 71
Schneider Electric VW3A4656 Image
Discontinued

VW3A4656

Schneider Electric VW3A4656 Image
Discontinued
VW3A4656

passive filter - 217 A - 460 V - for variable speed drive

Show more characteristics
VW3A4656 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Passive filter
    product specific application
    Reduction of current harmonics
    Complementary
    range compatibility
    Altivar 71
    Altivar 61
    [Us] rated supply voltage
    480 V +/- 10 %
    power supply frequency
    60 Hz +/- 5 %
    quantity per drive
    1 filter per drive for ATV61HC13N4
    1 filter per drive for ATV71HC13N4
    2 filters per drive for ATV61HC25N4
    2 filters per drive for ATV71HC25N4
    [In] rated current
    217 A
    network number of phases
    3 phases
    THDI
    10 % for ATV61HC13N4 ATV61H motor: 132 kW/200 hp
    10 % for ATV61HC25N4 ATV61H motor: 250 kW/400 hp
    10 % for ATV71HC13N4 ATV71H motor: 132 kW/200 hp
    10 % for ATV71HC25N4 ATV71H motor: 250 kW/400 hp
    max current
    1.5 x nominal current
    efficiency
    98 %
    cos phi
    1 (150 % of line current)
    0.85 (75 % of line current)
    0.99 (100 % of line current)
    electrical connection
    bare wires diameter: 16.5 mm
    electrical insulation class
    Class F
    net weight
    119 kg
    Environment
    IP degree of protection
    IP20
    relative humidity
    5…85 % without condensation
    ambient air temperature for operation
    40…55 °C (with current derating 3 % per °C)
    5…40 °C (without current derating)
    ambient air temperature for storage
    -25…55 °C
    operating altitude
    <= 1000 m without current derating
    > 1000...4000 m with current derating 5 % per 1000 m
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages1
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 586.8 KB
    Date 10/28/11
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /