Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar Process ATV600
Schneider Electric VW3A5216 Image

VW3A5216

Schneider Electric VW3A5216 Image
VW3A5216

Sinus filter - 28 A - for Altivar Process variable speed drives

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Sinus filter
    range compatibility
    Altivar Process ATV900
    Altivar Process ATV600
    product specific application
    Output filter
    [In] rated current
    28 A
    thermal losses
    280 W, 115 °C
    product compatibility
    ATV630 variable speed drive wall mount - 11 kW, 500...690 V three phase
    ATV630 variable speed drive wall mount - 15 kW, 500...690 V three phase
    ATV630 variable speed drive wall mount - 18.5 kW, 500...690 V three phase
    ATV630 variable speed drive wall mount - 22 kW, 500...690 V three phase
    ATV930 variable speed drive wall mount - 11 kW, 500...690 V three phase
    ATV930 variable speed drive wall mount - 15 kW, 500...690 V three phase
    ATV930 variable speed drive wall mount - 18.5 kW, 500...690 V three phase
    ATV930 variable speed drive wall mount - 22 kW, 500...690 V three phase
    ATV630 variable speed drive wall mount, 15 hp, 600 V three phase
    ATV630 variable speed drive wall mount, 20 hp, 600 V three phase
    ATV630 variable speed drive wall mount, 25 hp, 600 V three phase
    ATV630 variable speed drive wall mount, 30 hp, 600 V three phase
    ATV930 variable speed drive wall mount, 15 hp, 600 V three phase
    ATV930 variable speed drive wall mount, 20 hp, 600 V three phase
    ATV930 variable speed drive wall mount, 25 hp, 600 V three phase
    ATV930 variable speed drive wall mount, 30 hp, 600 V three phase
    switching frequency
    2 kHz
    maximum output frequency
    70 Hz
    maximum permissible voltage
    690 V AC
    Complementary
    electrical connection
    Terminal
    max current
    1.5 x nominal current (duration = 60 s)
    net weight
    25.4 kg
    Environment
    IP degree of protection
    IP00
    pollution degree
    2 conforming to EN 50178
    vibration resistance
    1 gn (f= 13…200 Hz) conforming to IEC 60068-2
    1.5 mm peak to peak (f= 3…13 Hz) conforming to IEC 60068-2
    shock resistance
    15 gn for 11 ms conforming to IEC 60068-2-27
    relative humidity
    0…95 %
    ambient air temperature for operation
    -10…45 °C
    ambient air temperature for storage
    -40…65 °C
    operating altitude
    <= 1000 m without current derating
    1000...3000 m with current derating 1 % per 100 m
    standards
    UL 508
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    CAD
    Format
    Size
    Date
    Add to My Documents
    CAD file (on TraceParts) for VW3A5216: Sinus filter - 28 A - for Altivar Process variable speed drives (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    CAD file (on TraceParts) for VW3A5216: Sinus filter - 28 A - for Altivar Process variable speed drives (Version 2.0)
    Description
    You will be redirected to the Traceparts website. Register for free or log in to your Traceparts account to download more than 15 different 2D or 3D CAD formats.
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 1.3 MB
    Date 4/30/18
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Right and Front Views

    Dimensions in mm

    a

    b

    c

    G

    H

    175

    375

    165

    175

    108

    8 x 12

    Dimensions in in.

    a

    b

    c

    G

    H

    6.89

    14.76

    6.50

    6.89

    4.25

    0.31 x 0.47


  • Mounting and Clearance

    Mounting Recommendations


  • Connections and Schema

    Recommended Schema


    (1)
    Drive
    (2)
    Filter


Compare products: /