Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 61
Schneider Electric VW3A58306R10 Image
Discontinued

VW3A58306R10

Schneider Electric VW3A58306R10 Image
Discontinued
VW3A58306R10

cable for Modbus serial link - 1 SUB-D 9/1 RJ45 - 1m

Show more characteristics
VW3A58306R10 has not been replaced. Please contact your customer care center for more information.
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    Altivar
    accessory / separate part category
    Connection accessory
    accessory / separate part type
    Connecting cable
    product compatibility
    ATV71Q + VW3A3303
    ATV61Q + VW3A3303
    ATV71 + VW3A3303
    Modbus splitter block LU9GC3
    ATV61 + VW3A3303
    accessory / separate part destination
    Modbus splitter block LU9GC3
    cable length
    1 m
    electrical connection
    1 connector - RJ45
    1 male connector - SUB-D 9
    Complementary
    net weight
    0.08 kg
    Packing Units
    Package 1 Weight
    0.068 kg
    Package 1 Height
    0.200 dm
    Package 1 width
    1.200 dm
    Package 1 Length
    1.200 dm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.