Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar AFE (Active Front End)
Schneider Electric VW3A7258 Image

VW3A7258

Green premium brand logo
Schneider Electric VW3A7258 Image
VW3A7258
Green premium brand logo

active infeed converter - 675 kW - 380...480 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    device short name
    AIC
    network number of phases
    3 phases
    [Us] rated supply voltage
    380...480 V +/- 10 %
    network frequency
    50/60 Hz
    rated power in W
    675 kW
    range compatibility
    Altivar 61
    Altivar 71
    product specific application
    Low harmonics
    Energy regeneration
    Component of the Active Front End
    product compatibility
    ATV61HC63N4D 380...440 V AC with one variable speed drive
    ATV71HC50N4D 380...440 V AC with one variable speed drive
    ATV61HC63N4D 480 V AC with one variable speed drive
    ATV71HC50N4D 480 V AC with one variable speed drive
    ATV61H075N4...C63N4D DC with several variable speed drive on a common DC bus
    ATV71H075N4...C50N4D DC with several variable speed drive on a common DC bus
    ATV61EXA.C63N4...M11N4 DC with several variable speed drive on a common DC bus
    ATV71EXA.C50N4...M11N4 DC with several variable speed drive on a common DC bus
    assembly style
    Built-in unit
    type of cooling
    Forced convection
    Complementary
    line current
    980 A at 400 V
    980 A at 480 V
    input power
    676 kW at 400 V
    781 kW at 480 V
    continuous output current
    1023 A at 400 V
    1023 A at 480 V
    output voltage
    650 V DC - supply: 380...400 V AC
    720 V DC - supply: 440 V AC
    770 V DC - supply: 480 V AC
    thermal losses
    11060 W
    max current
    1.20 x nominal current (duration = 60 s)
    1.35 x nominal current (duration = 2 s)
    maximum voltage drop at rated load
    <30 % at 380...400 V, <= 60 s
    <40 % at 440 V, <= 60 s
    <40 % at 480 V, <= 60 s
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 for Modbus
    Male SUB-D 9 on RJ45 for CANopen
    option card
    Communication bridge
    operating position
    Vertical +/- 10 degree
    height
    1150 mm
    width
    1110 mm
    depth
    377 mm
    net weight
    300 kg
    Environment
    environmental characteristic
    3K3 conforming to EN/IEC 60721-3-3
    3C2 conforming to EN 60721-3-3
    3S2 conforming to EN 60721-3-3
    relative humidity
    0…95 %
    ambient air temperature for operation
    45…60 °C (with current derating of 2 % per °C)
    -10…45 °C
    ambient air temperature for storage
    -25…70 °C
    operating altitude
    <= 1000 m without
    1000...3000 m with current derating 1 % per 100 m
    pollution degree
    2 conforming to EN 61800-5-1
    vibration resistance
    1.5 mm (f= 3…10 Hz) conforming to EN/IEC 60068-2-6
    0.6 gn (f= 10…200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    4 gn for 11 ms conforming to EN/IEC 60721-3-3
    air flow surface
    2000 cm²
    volume of cooling air
    2400 m3/h for power circuit
    660 m3/h for control circuit
    IP degree of protection
    IP00
    standards
    EN/IEC 61800-5-1
    product certifications
    CE
    CSA (pending)
    UL (pending)
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • All Languages6
    • English4
    • French2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Catalogue page
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 170.2 KB
    Date 9/9/10
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    active infeed converter - 675 kW - 380...480 V
    Description
    active infeed converter - 675 kW - 380...480 V
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    active infeed converter - 675 kW - 380...480 V
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    active infeed converter - 675 kW - 380...480 V
    Description
    active infeed converter - 675 kW - 380...480 V
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    active infeed converter - 675 kW - 380...480 V
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    active infeed converter - 675 kW - 380...480 V
    Description
    active infeed converter - 675 kW - 380...480 V
    Size pdf
    Size 195.3 KB
    Date 11/20/19
    Description
    active infeed converter - 675 kW - 380...480 V
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /