Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71
Schneider Electric VW3A9628 Image
Discontinued

VW3A9628

Schneider Electric VW3A9628 Image
Discontinued
VW3A9628

DNV kit - for variable speed drive - ATV61/ATV71 - 400 x 810 x 180 mm

Show more characteristics
VW3A9628  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    DNV kit
    accessory / separate part designation
    DNV kit
    product compatibility
    ATV61HD30M3X to ATV61HD45M3X
    ATV71HD45N4 to ATV71HD75N4
    ATV71HD30M3X to ATV71HD45M3X
    ATV61HD45N4 to ATV61HD75N4
    accessory / separate part destination
    Variable speed drive
    range compatibility
    Altivar 61
    Altivar 71
    product specific application
    To satisfy the requirements of the DNV certification body
    Complementary
    kit composition
    Shock-absorbing mounts
    Fixing accessories
    An additional EMC input filter
    EMC filter supports
    net weight
    53.5 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DNV kit - for variable speed drive - ATV61/ATV71 - 400 x 810 x 180 mm
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - 400 x 810 x 180 mm
    Size pdf
    Size 195.3 KB
    Date 11/13/19
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - 400 x 810 x 180 mm
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /