Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Altivar 71
Schneider Electric VW3A9639 Image
Discontinued

VW3A9639

Schneider Electric VW3A9639 Image
Discontinued
VW3A9639

DNV kit - for variable speed drive - ATV61/ATV71 - size 14A

Show more characteristics
VW3A9639  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    DNV kit
    accessory / separate part designation
    DNV kit
    product compatibility
    ATV61HC40N4D
    ATV71HC31N4D
    accessory / separate part destination
    Variable speed drive
    range compatibility
    Altivar 71
    Altivar 61
    product specific application
    To satisfy the requirements of the DNV certification body
    Complementary
    kit composition
    Shock-absorbing mounts
    The mechanical fittings (profiles and brackets) required for fixing
    Fixing accessories
    net weight
    31 kg
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 3.9 MB
    Date 3/4/09
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    DNV kit - for variable speed drive - ATV61/ATV71 - size 14A
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 14A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 14A
    RoHs China Declaration
    Format
    Size
    Date
    Add to My Documents
    DNV kit - for variable speed drive - ATV61/ATV71 - size 14A
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 14A
    Size pdf
    Size 195.3 KB
    Date 11/21/19
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 14A
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /