Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Altivar 71
Schneider Electric VW3A9641 Image
To be discontinued

VW3A9641

Schneider Electric VW3A9641 Image
To be discontinued
VW3A9641

DNV kit - for variable speed drive - ATV61/ATV71 - size 15

Show more characteristics
Commercial status
To be discontinued on 31 December 2020
End-of-service soon on 31 December 2020
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    accessory / separate part category
    Mounting and fixing accessories
    accessory / separate part type
    DNV kit
    accessory / separate part designation
    DNV kit
    product compatibility
    ATV61HC63N4D
    ATV71HC50N4D
    accessory / separate part destination
    Variable speed drive
    range compatibility
    Altivar 61
    Altivar 71
    product specific application
    To satisfy the requirements of the DNV certification body
    Complementary
    kit composition
    Fixing accessories
    The mechanical fittings (profiles and brackets) required for fixing
    Shock-absorbing mounts
    net weight
    37 kg
    Packing Units
    Package 1 Weight
    37.000 kg
    Package 1 Height
    2.300 dm
    Package 1 width
    3.000 dm
    Package 1 Length
    1.280 dm
    Offer Sustainability
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    Contractual warranty
    Warranty
    18 months
  • View more View less

    Documents

    Language
    • English4
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 9 MB
    Date 6/18/14
    Instruction sheet
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 3.9 MB
    Date 3/4/09
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A9641 : DNV kit - for variable speed drive - ATV61/ATV71 - size 15
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 15
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3A9641 : DNV kit - for variable speed drive - ATV61/ATV71 - size 15
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 15
    prp.document.label.format pdf
    Size 195.3 KB
    Date 8/5/20
    Description
    DNV kit - for variable speed drive - ATV61/ATV71 - size 15
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.