Welcome to the Schneider Electric corporate Website

Select your location

View all   Lexium 62 ILM
Schneider Electric VW3E1157R050 Image

VW3E1157R050

Schneider Electric VW3E1157R050 Image
VW3E1157R050

Power cable between Lexium 62 ILM integrated drives, 5 m

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    range of product
    PacDrive 3
    product or component type
    Power cable
    Complementary
    range compatibility
    Lexium 62 ILM
    product compatibility
    LXM 62 ILM integrated drive
    cable length
    5 m
    net weight
    1.18 kg
    Offer Sustainability
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
  • View more View less

    Documents

    Language
    • All Languages10
    • English6
    • French2
    • German2
    Catalogue
    Format
    Size
    Date
    Add to My Documents
    prp.document.label.format pdf
    Size 1.4 MB
    Date 2/3/17
    prp.document.label.format pdf
    Size 2.9 MB
    Date 2/3/17
    User guide
    Format
    Size
    Date
    Add to My Documents
    Lexium 62 ILM, Hardwarehandbuch (Version 07)
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILM drive safely and properly.Follow the instructions within this manual to help:- Reduce risks- Reduce repair costs and downtime of the Lexium 62 ILM components.- Increase reliability of the Lexium 62 ILM components.
    prp.document.label.format pdf
    Size 10.6 MB
    Date 2/1/20
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILM drive safely and properly.Follow the instructions within this manual to help:- Reduce risks- Reduce repair costs and downtime of the Lexium 62 ILM components.- Increase reliability of the Lexium 62 ILM components.
    Lexium 62 ILD, Hardware Guide (Version 03)
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILD safely and properly. Lexium 62 ILD is part of the Lexium 62 drive system.
    prp.document.label.format pdf
    Size 3.8 MB
    Date 12/1/16
    Description
    This manual is to help you use the capabilities of the Lexium 62 ILD safely and properly. Lexium 62 ILD is part of the Lexium 62 drive system.
    prp.document.label.format pdf
    Size 10.7 MB
    Date 2/1/20
    prp.document.label.format pdf
    Size 10.7 MB
    Date 2/1/20
    prp.document.label.format pdf
    Size 4.2 MB
    Date 1/1/17
    China RoHS declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1157R050 : VW3E1157R050_ROHS_CHINA_DECLARATION
    Description
    VW3E1157R050_ROHS_CHINA_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    VW3E1157R050_ROHS_CHINA_DECLARATION
    EU RoHS Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1157R050 : VW3E1157R050_ROHS_DECLARATION
    Description
    VW3E1157R050_ROHS_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    VW3E1157R050_ROHS_DECLARATION
    REACh Declaration
    Format
    Size
    Date
    Add to My Documents
    VW3E1157R050 : VW3E1157R050_REACH_DECLARATION
    Description
    VW3E1157R050_REACH_DECLARATION
    prp.document.label.format pdf
    Size 195.3 KB
    Date 5/27/20
    Description
    VW3E1157R050_REACH_DECLARATION
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /