Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lexium 62 & Motors
Schneider Electric VW3E2092R015 Image

VW3E2092R015

Schneider Electric VW3E2092R015 Image
VW3E2092R015

Feedback adapter SH3/MH3 servo motor and Lexium 52/Lexium 62 servo drive, 1.5m

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    PacDrive 3
    product or component type
    Cable
    Complementary
    range compatibility
    Lexium 62
    Lexium 52
    product compatibility
    LXM 62 servo drive
    LXM 52 servo drive
    SH3 servo motor
    MH3 servo motor
    connector type
    RJ45
    female SUB-D 9
    cable length
    1.5 m
    net weight
    0.244 kg
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /