Welcome to the Schneider Electric corporate Website

Select your location

Welcome the the Schneider Electric French website. It looks like you are located in the United States, would you like to change your location?

Traduisez en francais
View all   Lexium SD2 & Motors
Schneider Electric VW3L5C03N05 Image

VW3L5C03N05

Schneider Electric VW3L5C03N05 Image
VW3L5C03N05

connector for assembly of cables - 1 female connector 12 pins wire crimp

Show more characteristics
The maximum number of products that can be compared is 4. Remove already added products.

  • Main
    product or component type
    Connector for assembly of cables
    accessory / separate part type
    Connector
    accessory / separate part category
    Connection accessories
    accessory / separate part destination
    For stepper motor drive
    sale per indivisible quantity
    5
    Complementary
    range compatibility
    Lexium SD2
    product compatibility
    SD215DU20C
    SD215DU50C
    kit composition
    1 female connector 12 pins wire crimp
    net weight
    0.002 kg
    Packing Units
    Unit Type of Package 1
    PCE
    Number of Units in Package 1
    1
    Package 1 Weight
    2 g
    Package 1 Height
    2 cm
    Package 1 width
    4 cm
    Package 1 Length
    7 cm
    Unit Type of Package 2
    BB1
    Number of Units in Package 2
    5
    Package 2 Weight
    14 g
    Package 2 Height
    2 cm
    Package 2 width
    4 cm
    Package 2 Length
    7 cm
    Unit Type of Package 3
    S01
    Number of Units in Package 3
    250
    Package 3 Weight
    857 g
    Package 3 Height
    15 cm
    Package 3 width
    15 cm
    Package 3 Length
    40 cm
    Contractual warranty
    Warranty
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.